|
|
|
|
|
A LIGHTWEIGHT HEAT GUN
MODEL 148002
Lightweight (only 28 oz.) whisperquiet,
heavy-duty motor allows for
fatigue-free use hour after hour.
Each heat gun includes a benchstand,
a silver (650°F) heating
element and a deflector adaptor for
shrink tubing. Flowrate is 3.8 CFM
B HEAT GUN WITH TEMPERATURE CONTROL
MODEL 148003
This unit features an exclusive
electronic temperature control which
enables the user to select the
temperature desired for each job
and lock it in. A rubber-padded,
non-slip, adjustable base allows the
heat gun to be used in many
benchtop operating positions.
Flowrate is 17 CFM
C STANDARD HEAT GUN
MODEL 14800
Adjustable air intake control and a
powerful high speed universal motor
allow for control of volume heat,
hour after hour. Double-jacketed
heater housing protects heating
element and sturdy die-cast
aluminum housing is rugged to
protect motor assembly from hard
knocks. A non-slip rubber-backed
base permits rotation of heat gun for
use in any position on your
workbench. Flowrate is 23 CFM
Model No. | Volts | Amps | Max. Temp. | Weight lb (kg)
|
148001 | 120 | 14 | 500-750°F (260 to 399°C)
| 3.75 (1.7) |
148002 | 120 | 4 | 650°F (399°C) | 1.75 (0.8) |
148003 | 120 | 14 | 1000°F (538°C) | 3.75 (1.7) |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
|
|
|
Back to top
|