Application (17000/18000 Series)
Cartridge type is designed for drilled
hole cartridge heating installations
in molding presses, platens, rubber
vulcanizers, hot plates, etc.
Features
Adjustable range from
-73 to 316°C (-100 to 600°F)
offers wide field of application
. Resolutionsensitivity of - 0.1°C
(0.1°F) offers close control of
process
Compact size; lengths under
127 mm (5") and diameters less
than 20.6 mm (13.16") fit almost
any application
Fast response as external metal
shell expands or contracts with
each temperature change
Sheathing is brass for low range
units; stainless steel for higher
temperature use
Couplings for hex head and coupling
head types are brass with standard
pipe threads for mounting. Hex head
and coupling head immersion types
are screwed directly through the
threaded opening in tank or duct
or directly into a pipeline containing
gas or liquid. The coupling head unit
may be directly attached to electrical
conduit by means of standard male
pipe threads.
SPECIFICATIONS Well Assembly Pressure Ratings:
690 kPa at 120°C (100 psi at 250°F), 415 kPa at 260°C (60 psi at 500°F)
Well Assembly Material: Type 321
stainless steel
Current Rating: 10 A at 120 Vac;
5 Amps at 240 Vac Extreme Temperature Exposures:
May be exposed to -74°C (-100°F)
indefinitely; they may be exposed to
high temperature for one hour
maximum, refer to the chart.
† All dollar amounts on this site are shown in Singapore currency.
Note: All models are UL recognized Important: Connect 0.1 µf capacitor across switch leads on all 240 Vac applications.
Keywords:Cartridge and Immersion Temperature Controllers, Immersion Heaters