* Insert calibration J, K, T, or E.
**Specify length, insert “36” for 1 m or “72” for 2 m length
5SRTC Series - Ready-Made Insulated Thermocouples, Subminiature Connector without Spool Cap
Model Number
AWG Gage
Dia. mm(in)
Insulation
5SRTC-GG-(*)-20-(**)
20
0.81 (0.032)
Glass Braid
5SRTC-GG-(*)-24-(**)
24
0.51 (0.020)
Glass Braid
5SRTC-GG-(*)-30-(**)
30
0.25 (0.010)
Glass Braid
5SRTC-TT-(*)-20-(**)
20
0.81 (0.032)
PFA
5SRTC-TT-(*)-24-(**)
24
0.51 (0.020)
PFA
5SRTC-TT-(*)-30-(**)
30
0.25 (0.010)
PFA
5SRTC-TT-(*)-36-(**)
36
0.13 (0.005)
PFA
5SRTC-TT-(*)-40-(**)
40
0.076 (0.003)
PFA
5SRTC-KK-(*)-20-(**)
20
0.81 (0.032)
Kapton®
5SRTC-KK-(*)-24-(**)
24
0.51 (0.020)
Kapton®
5SRTC-KK-(*)-30-(**)
30
0.25 (0.010)
Kapton®
* Insert calibration J, K, T, or E.
**Specify length, insert “36” for 1 m or “72” for 2 m length
OMEGA offers a diverse variety of thermocouples. Models are available with standard size
(round pin) connectors and miniature size (flat pin) connectors. OMEGA also offers models
with the exclusive spool cap design. The spool cap provides a simple convenient means of
containing any excess thermocouple wire.
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) 5LSC-TT-K-20-72 STANDARD Connector, K Thermocouple, PFA Insulation, 20AWG, 72 inch Length, 5 PACK, $295.00
Part Number Builder
Option Descriptions
(1)
Connector Style
Select LSC for Large OST Connector with Spool Cap SC for Sub-Miniature Connector with Spool Cap LRTC for Standard Connector with NO Spool Cap SRTC for Sub-Miniature Molded Connector
(2)
Insulation Type
Select GG for Glass Braid TT for PFA KK for Kapton®
(3)
Thermocouple Type
Select J for J Thermocouple K for K Thermocouple T for T Thermocouple E for E Thermocouple
(4)
Wire Gage(Not all sizes are availabe for all styles please see tables above)
Select 20 for 20 AWG 24 for 24 AWG 30 for 30 AWG 36 for 36 AWG 40 for 40 AWG
(5)
Thermocouple Length
Select 36 for 36 Inches 72 for 72 inches CUSTOM for custom length in inches(whole numbers from 12 to 600 inches)
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.