|
|
|
|
Insulated Thermocouples | Glass braided & PFA Coated
|
Click for larger image. |
|
|
|
|
Sold in Convenient 5-Packs
|
|
Models in Stock for Fast Delivery.
|
|
PFA or Glass Braid Insulation
|
|
20, 24, 30 and 36 AWG Wires
|
|
Made from Special Limits of Error Wire
|
|
40 and 80 inch Lengths Standard Custom Lengths Available
|
|
NIST Calibration Available
|
View related products - Thermocouples
|
| |
|
|
|
Click here for bare wire thermocouples.
Model No. ANSI Color Code | AWG Gage | Diameter mm (in) | Insulation |
5TC-GG-(*)-20-(**) | 20 | 0.81 (0.032") | Glass Braid |
5TC-GG-(*)-24-(**) | 24 | 0.51 (0.020") | Glass Braid |
5TC-GG-(*)-30-(**) | 30 | 0.25 (0.010") | Glass Braid |
5TC-GG-(*)-36-(**) | 36 | 0.13 (0.005") | Glass Braid |
5TC-TT-(*)-20-(**) | 20 | 0.81 (0.032") | PFA |
5TC-TT-(*)-24-(**) | 24 | 0.51 (0.020") | PFA |
5TC-TT-(*)-30-(**) | 30 | 0.25 (0.010") | PFA |
5TC-TT-(*)-36-(**) | 36 | 0.13 (0.005") | PFA |
5TC-TT-(*)-40-(**) | 40 | 0.08 (0.003") | PFA |
5TC-KK-(*)-20-(**) | 20 | 0.81 (0.032") | Kapton® |
5TC-KK-(*)-24-(**) | 24 | 0.51 (0.020") | Kapton® |
5TC-KK-(*)-30-(**) | 30 | 0.25 (0.010") | Kapton® |
* Insert calibration J, K, T, or E. **Specify length, insert "36" for 1 m or "72" for 2 m length.
Learn more about thermocouples!
View the Thermocouple Accuracy and Color Code charts
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Note - For GG or TT wire, add $5.50 per additional 300 mm (12") per package of 5 from the 2m (80") price. For KK wire, add $8 per additional 300 mm (12") per package of 5 from the 2m (80") price. Custom length thermocouples available add $10/package plus the per ft adder for lengths over 80".! Consult Sales for pricing. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) 5TC-GG-K-24-36 Glass Braid insulated Thermocouples, 5 each, type K calibration (CHROMEGA™ -ALOMEGA™ ), 24 AWG, 1m (40, $98.00, plus (1) 5TC-TT-K-30-36 PFA-insulated thermocouples, 5 each, type K calibration (CHROMEGA™ -ALOMEGA™ ), 30 AWG, 1m (40, $130.00, $98.00 + 130.00 = $228
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Thermocouple Insulation
|
|
Select GG for Glass Braid TT for PFA KK for Kapton®
(2)
|
Thermocouple Type
|
|
Select J for J Thermocouple K for K Thermocouple T for T Thermocouple E for E Thermocouple
(3)
|
Wire Gauge
|
|
Select 20 for 20 AWG 24 for 24 AWG 30 for 30 AWG 36 for 36 AWG(for TT and GG insulation only) 40 for 40 AWG(for TT insulation only)
(4)
|
Thermocouple Length
|
|
Select 36 for 1m (40") 72 for 2m (80" CUSTOM for custom length in inches(whole numbers only from 12 to 600 inches)
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
5LRTC, and 5SRTC Series: |
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors |
|
|
|
|
|
Color Codes: |
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error |
|
|
|
|
|
|
|
Keywords:Ready-Made temp sensor, insulated Temperature Sensor, Insulated temp sensor, Thermocouple, insulated THERMOCOUPLE, thermocouple insulated, temperature probe, temperature sensor PFA thermocouple, glass braided THRMOCOUPLE, indoor temperature sensor, capacitance level diode temperature sensors electrical heating elements usb data acquisition system
|
Back to top
|
|