More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Insulated Wire Thermocouples with Stripped Ends - ANSI colour codes

5TC SERIES   
RoHS
 
Insulated Thermocouples | Glass braided & PFA Coated
5TC SERIES:Insulated Wire Thermocouples with Stripped Ends - ANSI colour codes
Click for larger image.
   
Sold in Convenient 5-Packs
Models in Stock for Fast Delivery.
PFA or Glass Braid Insulation
20, 24, 30 and 36 AWG Wires
Made from Special Limits of Error Wire
40 and 80 inch Lengths Standard
Custom Lengths Available
NIST Calibration Available

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Click here for bare wire thermocouples.

Model No.
ANSI Color Code
AWG
Gage
Diameter
mm (in)
Insulation
5TC-GG-(*)-20-(**) 20 0.81 (0.032") Glass Braid
5TC-GG-(*)-24-(**) 24 0.51 (0.020") Glass Braid
5TC-GG-(*)-30-(**) 30 0.25 (0.010") Glass Braid
5TC-GG-(*)-36-(**) 36 0.13 (0.005") Glass Braid
5TC-TT-(*)-20-(**) 20 0.81 (0.032") PFA
5TC-TT-(*)-24-(**) 24 0.51 (0.020") PFA
5TC-TT-(*)-30-(**) 30 0.25 (0.010") PFA
5TC-TT-(*)-36-(**) 36 0.13 (0.005") PFA
5TC-TT-(*)-40-(**) 40 0.08 (0.003") PFA
5TC-KK-(*)-20-(**) 20 0.81 (0.032") Kapton®
5TC-KK-(*)-24-(**) 24 0.51 (0.020") Kapton®
5TC-KK-(*)-30-(**) 30 0.25 (0.010") Kapton®
IEC Color Codes available* Insert calibration J, K, T, or E.
**Specify length, insert "36" for 1 m or "72" for 2 m length.


Learn more about thermocouples!

View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 Type K - ANSI colour codes
Click to expand/minimize a list of what others bought with the 5TC-GG-K-30-36  5TC-GG-K-30-36 7 weeks   98.00    Glass braid insulated thermocouples, ANSI colour code, Type K, 1m (40") long, 0.25 mm diameter wire, stripped ends, 5 pack RoHS compliant
Click to expand/minimize a list of what others bought with the 5TC-GG-K-30-72  5TC-GG-K-30-72 2 weeks   126.00    Glass braid insulated thermocouples, ANSI colour code, Type K, 2m (80") long, 0.25 mm diameter wire, stripped ends, 5 pack RoHS compliant
Click to expand/minimize a list of what others bought with the 5TC-TT-K-30-36  5TC-TT-K-30-36 7 weeks   130.00    PFA-insulated thermocouples, ANSI colour code, Type K, 1m (40") long, 0.25 mm diameter wire, stripped ends, 5 pack Compliant upon request
Click to expand/minimize a list of what others bought with the 5TC-TT-K-30-72  5TC-TT-K-30-72 2 weeks   187.00    PFA-insulated thermocouples, ANSI colour code, Type K, 2m (80") long, 0.25 mm diameter wire, stripped ends, 5 pack Compliant upon request
 Type J - ANSI colour codes
Click to expand/minimize a list of what others bought with the 5TC-GG-J-30-36  5TC-GG-J-30-36 2 weeks   103.00    Glass braid insulated thermocouples, ANSI colour code, Type J, 1m (40") long, 0.25 mm diameter wire, stripped ends, 5 pack RoHS compliant
Click to expand/minimize a list of what others bought with the 5TC-GG-J-30-72  5TC-GG-J-30-72 2 weeks   134.00    Glass braid insulated thermocouples, ANSI colour code, Type J, 2m (80") long, 0.25 mm diameter wire, stripped ends, 5 pack RoHS compliant
Click to expand/minimize a list of what others bought with the 5TC-TT-J-30-36  5TC-TT-J-30-36 7 weeks   130.00    PFA-insulated thermocouples, ANSI colour code, Type J, 1m (40") long, 0.25 mm diameter wire, stripped ends, 5 pack Compliant upon request
Click to expand/minimize a list of what others bought with the 5TC-TT-J-30-72  5TC-TT-J-30-72 2 weeks   197.00    PFA-insulated thermocouples, ANSI colour code, Type J, 2m (80") long, 0.25 mm diameter wire, stripped ends, 5 pack Compliant upon request
 Type T - ANSI colour codes
Click to expand/minimize a list of what others bought with the 5TC-GG-T-30-36  5TC-GG-T-30-36 7 weeks   103.00    Glass braid insulated thermocouples, ANSI colour code, Type T, 1m (40") long, 0.25 mm diameter wire, stripped ends, 5 pack RoHS compliant
Click to expand/minimize a list of what others bought with the 5TC-GG-T-30-72  5TC-GG-T-30-72 2 weeks   126.00    Glass braid insulated thermocouples, ANSI colour code, Type T, 2m (80") long, 0.25 mm diameter wire, stripped ends, 5 pack RoHS compliant
Click to expand/minimize a list of what others bought with the 5TC-TT-T-30-36  5TC-TT-T-30-36 2 weeks   130.00    PFA-insulated thermocouples, ANSI colour code, Type T, 1m (40") long, 0.25 mm diameter wire, stripped ends, 5 pack Compliant upon request
Click to expand/minimize a list of what others bought with the 5TC-TT-T-30-72  5TC-TT-T-30-72 2 weeks   187.00    PFA-insulated thermocouples, ANSI colour code, Type T, 2m (80") long, 0.25 mm diameter wire, stripped ends, 5 pack Compliant upon request
All dollar amounts on this site are shown in Singapore currency.

 Note: Note - For GG or TT wire, add $5.50 per additional 300 mm (12") per package of 5 from the 2m (80") price. For KK wire, add $8 per additional 300 mm (12") per package of 5 from the 2m (80") price.
Custom length thermocouples available add $10/package plus the per ft adder for lengths over 80".! Consult Sales for pricing.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) 5TC-GG-K-24-36 Glass Braid insulated Thermocouples, 5 each, type K calibration (CHROMEGA™ -ALOMEGA™ ), 24 AWG, 1m (40, $98.00,  plus (1) 5TC-TT-K-30-36 PFA-insulated thermocouples, 5 each, type K calibration (CHROMEGA™ -ALOMEGA™ ), 30 AWG, 1m (40, $130.00, $98.00 + 130.00 = $228
 Part Number Builder
(1) (2) (3) (4)   
5
5
T
T
C
C
-
-
-
-
-
-
-
-
Qty:

Option Descriptions
(1) Thermocouple Insulation
  Select
GG for Glass Braid
TT for PFA
KK for Kapton®
(2) Thermocouple Type
  Select
J for J Thermocouple
K for K Thermocouple
T for T Thermocouple
E for E Thermocouple
(3) Wire Gauge
  Select
20 for 20 AWG
24 for 24 AWG
30 for 30 AWG
36 for 36 AWG(for TT and GG insulation only)
40 for 40 AWG(for TT insulation only)
(4) Thermocouple Length
  Select
36 for 1m (40")
72 for 2m (80"
CUSTOM for custom length in inches(whole numbers only from 12 to 600 inches)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
KHRA, KHLVA, KHA Series KHRA, KHLVA, KHA Series:
Polyimide Insulated Flexible Heaters
5LRTC, and 5SRTC Series 5LRTC, and 5SRTC Series:
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors
5SC, 5LSC Series 5SC, 5LSC Series:
Ready-Made Insulated Thermocouples with Spool Caps
Wire Insulation Wire Insulation:
Wire Insulation Identification and Application Guide
Color Codes Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:Ready-Made temp sensor, insulated Temperature Sensor, Insulated temp sensor, Thermocouple, insulated THERMOCOUPLE, thermocouple insulated, temperature probe, temperature sensor PFA thermocouple, glass braided THRMOCOUPLE, indoor temperature sensor, capacitance level diode temperature sensors electrical heating elements usb data acquisition system

   Back to topBack to top