The A1000 and A2000 signal converters allow users to establish an effective data acquisition system over long distances. These converters change RS-232 communication signals to RS-485, to accommodate remote field communications, allowing bus lengths to 4,000 feet and baud rates to 115k.
† All dollar amounts on this site are shown in Singapore currency.
Note: Each unit supplied with operator’s manual. Ordering Example: (1) A1000 RS-232 to RS-485 Converter, 115 Vac power, $570.00
Keywords:Signal Converters and Repeaters For D1000 and D2000 Digital Transmitters, system instrumentation