More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Compost Thermometers with 12 to 72" Long Stems

A(*)P and A(*)PF Series   
1 year warranty RoHS
 
Compost Thermometers
A(*)P and A(*)PF Series:Compost Thermometers with 12 to 72
Click for larger image.
   
$200.00  A12P-0-100F-12
Rugged, All Stainless Steel Construction
Hermetically Sealed, Will Not Fog
Pointed Stem for Easy Insertion
Easy-to-Read 3" Diameter Dial
Exterior Reset Adjustment
1/4" Diameter Stem or Sturdier 5/16" Diameter Stem
Stem Lengths up to 72" Long
Available with °F, °C or Dual Scales

View related products - Glass Bulb and DialTemp™ Thermometers

Click to scroll below to order See Specs PDF Manuals

The Compost Thermometer is ideally suited for monitoring interior temperatures of compost piles and windrows. The clear, easy-to-read dial, with the pointer directly driven by the sensitive bimetal helix in the bottom of the stem, gives an accurate reading every time. These hardy thermometers are used by composters everywhere for such applications as waste disposal, recycling, and mushroom farming.

Specifications
Crystal: Unbreakable plastic
Stem: 304 stainless steel
Head and Bezel: Polished type 302 stainless steel
Dial: Anodized aluminum
Accuracy: ±1% of full scale
Maximum Head Temperature: 93°C (200°F)
Dimensions: 76 mm (3") diameter dial;
6.35 mm (1/4") or 7.94 mm (3/16") diameter stem


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 1/4" (6.35mm) Stem Diameter
 A12P-0-50C-12 7 weeks   172.00    Compost thermometer with 1/4" diameter, 12" stem, 0 to 50°C temperature range RoHS compliant
 A12P-0-100C-12 7 weeks   172.00    Compost thermometer with 1/4" diameter, 12" stem, 0 to 100°C temperature range RoHS compliant
 A24P-25-125F-24 7 weeks   205.00    Compost thermometer with 1/4" diameter, 24" stem, 25 to 125°F temperature range RoHS compliant
 A36P-0-100C-36 7 weeks   244.00    Compost thermometer with 1/4" diameter, 36" stem, 0 to 100°C temperature range RoHS compliant
 A36P-0-250F-36 7 weeks   250.00    Compost thermometer with 1/4" diameter, 36" stem, 0 to 250°C temperature range RoHS compliant
 A48P-0-100C-48 7 weeks   346.00    Compost thermometer with 1/4" diameter, 48" stem, 0 to 100°C temperature range RoHS compliant
 A48P-0-250F-48 7 weeks   346.00    Compost thermometer with 1/4" diameter, 48" stem, 0 to 250°F temperature range RoHS compliant
 5/16" (7.94mm) Stem Diameter
 A24PF-0-100F-24 7 weeks   246.00    Compost thermometer with 5/16" diameter, 24" stem, 0 to 100°F temperature range RoHS compliant
 A24PF-0-50C-24 7 weeks   224.00    Compost thermometer with 5/16" diameter, 24" stem, 0 to 50°C temperature range RoHS compliant
 A36PF-0-250F-36 7 weeks   260.00    Compost thermometer with 5/16" diameter, 36" stem, 0 to 250°F temperature range RoHS compliant
 A48PF-0-100C-48 7 weeks   356.00    Compost thermometer with 5/16" diameter, 48" stem, 0-100°C temperature range RoHS compliant
 A48PF-0-250F-48 7 weeks   363.00    Compost thermometer with 5/16" diameter, 48" stem, 0-250°F temperature range RoHS compliant
 A60PF-0-100F-60 7 weeks   605.00    Compost thermometer with 5/16" diameter, 60" stem, 0-100°F temperature range RoHS compliant
 A60PF-0-250F-60 7 weeks   530.00    Compost thermometer with 5/16" diameter, 60" stem, 0-250°F temperature range RoHS compliant
 A72PF-0-100C-72 7 weeks   660.00    Compost thermometer with 5/16" diameter, 72" stem, 0-100°C temperature range RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) A36P-0-250F/-20-120C Compost thermometer with 1/4'' diameter, 36'' stem, 0 to 250°F/-20 to 120°C dual scale temperature range, $244.00
 Part Number Builder
(1) (2) (3) (4)   
A
A
-
-
-
-
Qty:

Option Descriptions
(1) Stem Length
  Select
12 for 12 inch
24 for 24 inch
36 for 36 inch
48 for 48 inch
60 for 60 inch
72 for 72 inch
(2) Diameter Size
  Select
P for 1/4 inch dia stem
PF for 5/16 inch dia stem (72 Inch Length only offer in this diameter)
(3) Temperature Range
  Select
0-100F for 0-100°F
25-125F for 23-125°F
-40-160F for -40-160°F
0-200F for 0-200°F
0-250F for 0-250°F
0-50C for 0-50°C
0-100C for 0-100°C
-10-110C for -10-110°C
0-250F/-20-120C for 0-250°F/-20-120°C
(4) Stem Length
  Select
12 for 12 inch-A12P and A12PF only
24 for 24 inch-A24P and A24PF only
36 for 36 inch-A36P and A36PF only
48 for 48 inch-A48P and A48PF only
60 for 60 inch-A60P and A60PF only
72 for 72 inch-A72P and A72PF only - Only offered in 5/16 Diameter
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Compost Thermometers with 12 to 72" Long Stems, Models A12P-(*),A24P-(*), A36P-(*), A48P-(*),A60P-(*), and A72P-(*), level measurement devices

   Back to topBack to top