More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Accelerometer Power Supplies, Battery Powered

ACC-PS1 and ACC-PS2   
RoHS
 
Accelerometer Power Supplies, Battery Powered
ACC-PS1 and ACC-PS2:Accelerometer Power Supplies, Battery Powered
Click for larger image.
   
Battery Powered
High Performance Single-Channel
Low Noise

View related products - Dynamic Measurement

Click to scroll below to order See Specs PDF Manuals

The ACC-PS1 is an economical, single channel, high performance accelerometer power. It operates from two standard 9 volt batteries and includes a built in battery test meter. The model ACC-PS2 is a rechargeable battery powered, single channel, high performance accelerometer power supply/amplifier. This miniature low noise power supply features a Ni-Cad battery with detachable charger, 3- position gain (for amplification of x1, x10, x100), LED low battery indicator, over limit (clipping) indicator and fault indicator. This power supply has a rugged aluminum housing with four easily accessible mounting holes on 4.75 x 1.75" (121 x 44 mm) centers. Battery charger is included.

Model No. ACC-PS1 ACC-PS2
Channels 1 1
Excitation Voltage 18 Vdc 24 Vdc
Excitation Current 2 mA 2 mA
Voltage Gain (±2%) 1x 1x, 10x, 100x
Output Signal, FS Peak 10 Vdc 10 Vdc
Noise, 0 to 10 Hz 0.06 mV rms 0.002 mV rms
Input Power 9 V battery (2) Rechargeable 9 V battery (3)
Battery Life 80 hr 12 hr
Input Connector BNC BNC
Output Connector BNC BNC
Dimensions 133 x 66 x 44 mm
(5.25 x 2.6 x 1.75")
66 x 43 x 135 mm
(2.6 x 1.7 x 5.3")
Weight 31 g (11 oz) 70 g (25 oz)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the ACC-PS1  ACC-PS1    Consult sales   Battery powered, single-channel power supply RoHS compliant
Click to expand/minimize a list of what others bought with the ACC-PS2  ACC-PS2    Consult sales   Single Channel power supply/amplifier with rechargeable batteries and 110Vac charger RoHS compliancy undetermined
    ACC-PS2-220V    Consult sales   Single Channel power supply/amplifier with rechargeable batteries and 220Vac charger RoHS compliancy undetermined
 Accessories-Cables
Click to expand/minimize a list of what others bought with the ACC-CB4-15  ACC-CB4-15 2 weeks   138.00    15 ft coaxial cable (BNCM/BNCM) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the ACC-CB5-2  ACC-CB5-2 9 weeks   125.00    2 ft coaxial cable (BNCM/banana plug) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the ACC-CB6  ACC-CB6 2 weeks   53.00    7 in coaxial cable (BNCM/pigtail) RoHS compliancy undetermined
    ACC-PS2-Charger    Consult sales   Replacement 110Vac Battery Charger for ACC-PS2 RoHS compliancy undetermined
    ACC-PS2-Charger-220V    Consult sales   Replacement 220Vac Battery Charger for ACC-PS2-220V RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) ACC-CB4-15 15' coaxial interface cable, $138.00

   
Keywords:Accelerometer Power Supplies, Battery Powered, force gauges

   Back to topBack to top