|
|
|
|
Low Mass Accelerometer
for High Vibration Levels
|
Click for larger image. |
|
|
|
|
Ideal for Accurate Structural Testing
|
|
Weighs Only 1.5 Grams
|
|
Small Size - ¼" Dia x ¼" High
|
|
High Shock/Acceleration Range up to ±1,000 g’s
|
|
High Resolution Due to Low Noise Floor
|
|
Laboratory Grade, 10 mV/g Output
|
View related products - Dynamic Measurement
|
| |
|
|
|
OMEGA’s model ACC104A laboratory accelerometer is ideal for use where accurate structural testing is required. The ACC104A is lightweight, very small and is recommended for applications where low accelerometer weight is critical. It has a 10 mV/g output which can measure vibrations up to 10,000 Hz. The ACC104A has a stainless steel case with a flat surface for adhesive mounting, and an integral side exit coaxial cable.
SPECIFICATIONS
Excitation: 2 mA nominal @ 15 to 30 Vdc, constant current
Rated Output: 10 mV/g nominal @ 100 Hz
Frequency Response: 1 Hz to 10 kHz (up to ±10% rated output shift)
Amplitude Range: ±500 g peak
Amplitude Linearity: ±2% up to 400 g peak
Temperature Range: -55 to 120°C (-65 to 250°F)
Temperature Sensitivity Effect:
-54 to 38°C (-65 to 100°F): ≤5% FS
38 to 121°C (100 to 250°F): ≤8% FS
Discharge Time Constant: 0.5 s min
Transverse Sensitivity: 5% of axial max
Strain Sensitivity: 0.001 g/microstrain @ 25°/µσ
Maximum g Without Damage: 10,000 g peak
Maximum g Without Clipping: ±500 g peak
Mounted Resonance Frequency: >60 kHz
Output Impedance: 1000 Ω nominal
Bias Voltage: 7 V nominal
Base Strain: 0.003 g/microstrain nominal
Noise Floor (Wideband): 0.0012 g (rms)
Weight: 1.5 g (0.05 oz) nominal (without cable)
Material: Stainless steel, thermal insulating boot included
Dimensions: 7.11 H x 6.35 mm hex base (0.28 x 0.25")
Connector: 10-32 side coaxial male termination, cable sold separately (order model no. ACC-CB2-10)
Mounting: flat surface for adhesive mounting
Mounting Torque Max: 22 cm-kg (20 in-lb)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) ACC-CB5-2 Coaxial Cable, $125.00,
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
HHVB82: |
Handheld Vibration Meter |
|
|
|
|
ACC-PS3 and ACC-PS4: |
Accelerometer Power Supplies, AC Powered, Single Channel and Triaxial Supply |
|
|
|
ACC-CABLES: |
Input/output Cables for Dynamic Sensors, Power Supplies and Instrumentation |
|
|
|
|
|
|
Back to top
|
|