More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

General Purpose Top-Mount Industrial Accelerometer

ACC310   
 
General Purpose Accelerometer
ACC310:General Purpose Top-Mount Industrial Accelerometer
Click for larger image.
   
2-Pin MIL-Style Connector
Splashproof Design
Ground Isolated
Hermetic Seal
For Motors, Pumps, Gearboxes, and General Industrial Applications

View related products - Dynamic Measurement

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

-
SPECIFICATIONS
Sensitivity @ 100 Hz, ±10%: 100 mV/g
Frequency Range:
    ±5%  5Hz to 10kHz
±10%  4Hz to 12kHz
±3dB  2Hz to 20kHz
Turn-On Time: ≤0.5 s
Amplitude Range: ±75 g peak
Mounting Resonance: >40 kHz
Transverse Sensitivity: ≤5%
Amplitude Linearity: <1%
Noise (Typical):
    Broadband:
2.5 Hz to 20 kHz  350µg
Spectral:
10 Hz  30µg/µHz
100 Hz  8µg/µHz
1000 Hz  3µg/µHz
Output Impedance: 100 Ω
Grounding: Isolated
Bias Voltage: 10 to 14 Vdc
Power Requirement: 24 to 30 Vdc
Current Regulating Diode: 1 to 6 mA cc
Temperature Range: -40 to 121°C (-40 to 250°F)
Base Strain Sensitivity, Max: 0.001 g/microstrain
Shock Limit: 5000 g peak

PHYSICAL
Weight: 68 g (2.4 oz)
Case Material: 304L SS
Design: Piezoelectric-ring shear
Sealing: Welded-hermetic
Mounting: ¼-28 stud (not included)
Mounting Torque: 2.8 N-m (25 in-lb)
Mating Connector: Amphenol 97-3106A-10SL-4S
Recommended Cabling: ACC-CB7-10


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the ACC310  ACC310    Consult sales   General purpose accelerometer with top exit connector  
 Accessories
Click to expand/minimize a list of what others bought with the ACC-CB7-10  ACC-CB7-10 9 weeks   279.00    3.05 m (10') MIL/BNC twisted-pair shielded cable  
Click to expand/minimize a list of what others bought with the ACC-CB7-10WP  ACC-CB7-10WP 11 weeks   450.00    3.05 m (10') waterproof twisted-pair shielded cable  
Click to expand/minimize a list of what others bought with the ACC-PS2  ACC-PS2    Consult sales   3-range battery-powered signal conditioner  
Click to expand/minimize a list of what others bought with the ACC-PS3  ACC-PS3    Consult sales   AC-powered signal conditioner  
Click to expand/minimize a list of what others bought with the ACC-CB6  ACC-CB6 2 weeks   53.00    17.8 cm (7") BNCM/pigtail coaxial cable  
    ME-0904    Consult sales   Reference Book: Vibration Analysis for Electronic Equipment  
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) ACC-CB7-10 10 foot cable, $279.00

 Related Links - Related Products
 Related Products
HHVB82 HHVB82:
Handheld Vibration Meter
ACC-PS1 and ACC-PS2 ACC-PS1 and ACC-PS2:
Accelerometer Power Supplies, Battery Powered
ACC-PS3 and ACC-PS4 ACC-PS3 and ACC-PS4:
Accelerometer Power Supplies, AC Powered, Single Channel and Triaxial Supply
ACC-CABLES ACC-CABLES:
Input/output Cables for Dynamic Sensors, Power Supplies and Instrumentation
   
Keywords:General Purpose Top-Mount Industrial Accelerometer, vibration sensor, data acquisition services immersion heater element industrial automation canada metal enclosure

   Back to topBack to top