APPLICATIONS Heating air for various drying/curing operations up to 1200°F (648°C) air temperature, heat treating, re-heating or dehumidification, and other similar air heating applications. FEATURES Rugged construction. Sturdy 0.475" diameter tubular elements mounted to a heavy 14" or 38" thick steel flange. Terminal housing made of 18 gage aluminized steel. Element support plates of 16 gage aluminized steel are held in place by stainless steel support rods. High temperature units have the additional feature of stainless steel material for the 3" insulation housing and element support plate—all of which provides superior rigidity, strength and reliability. Long life metal sheath tubular elements—Corrosion/oxidation resistant sheath. High grade Incoloy sheath material for excellent corrosion/oxidation resistance at high operating temperatures. Please review pdf data sheet (Related Links below) for complete product specifications Examples of partnumbers in the "To Order" box, use the Part Number Builder for other Models.
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) ADH-035/480V/3P 3-phase, 480V high temperature air duct heater, $9,070.00
Part Number Builder
Option Descriptions
(1)
Style
Select ADH for Series ADH Outlet Air Temperatures to 800°F (426°C) ADHT for Series ADHT Outlet Air Temperatures to 1200°F (648°C)
(2)
Power rating
Select 005 for 5 kW 010 for 10 kW 020 for 20 kW 025 for 25 kW 030 for 30 kW 035 for 35 kW 040 for 40 kW 045 for 45 kW 050 for 50 kW 060 for 60 kW 100 for 100 kW 120 for 120 kW (ADHT Only) 160 for 160 kW (ADHT Only) 162 for 162 kW (ADH Only) 180 for 180 kW (ADHT Only) 216 for 216 kW (ADH Only) 240 for 240 kW (ADHT Only) 270 for 270 kW (ADH Only)
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.