More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Formaldehyde Monitor and Data Logger

AQM-101   
CE
 
Formaldehyde Monitor and Data Logger | HCHO Detector
AQM-101:Formaldehyde Monitor and Data Logger
Click for larger image.
   
$645.00  AQM-101
Large LCD Displays Hcho Level, Temperature, Relative Humidity, Calendar (Y/M/D) and Time
Three (3) Smiley Icons Indicate Indoor Air Quality Levels at (0/0.08/0.8 ppm)
Stable Electrochemical Sensor for Hcho Detection
Programmable High Alarm
Manual 0 ppm Calibration
Audible/Visible LED Warning for High Hcho Concentration

View related products - Environmental / Weather Stations

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The AQM-101 is designed to measure HCHO concentration, air temperature and relative humidity with visible and audible alarms. This HCHO monitor is an ideal instrument for indoor air quality (IAQ) diagnosis and HVAC system performance verification.

FORMALDEHYDE (HCHO) is a gaseous component of the earth’s atmosphere. The concentration of HCHO in natural ambient air is about 0.03 ppm. Formaldehyde is found in a number of products. While most of these products contain a relatively low amount of the compound, others have a fairly strong concentration of formaldehyde. This is particularly true with products used in the course of scientific research and other professions where tissue is preserved in some manner. Formaldehyde exposure can lead to side effects that range from mild to life-threatening.

SPECIFICATIONS
HCHO
    Measurement Range: 0.00 to 5.00 ppm @25°C (77°F), ambient pressure
    Accuracy (0.00 to 5.00 ppm): ±5%, + 0.03 ppm
    Resolution: 0.01 ppm
Temperature
    Range: 0 to 50°C (32 to 122°F)
    Accuracy: ±0.1°C (2°F) [0 to 50°C (32 to 122°F)]
    Resolution: 1°C (1°F)
Relative Humidity
    Range: 10 to 80% RH
    Accuracy: ±3% RH [at 25°C (77°F), from 10 to 80 RH], ±5% RH below 10%
Memory Capacity: 32,000 readings
Storage Temperature: -40 to 70°C (-40 to 158°F)
Interface: USB
Response Time: Less than 30 seconds (T90)
Dimensions: 110 H x 108 W x 28 mm D (4.33 x 4.25 x 1.10")
Weight: 165 g (5.8 oz)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the AQM-101  AQM-101 2 weeks   645.00    HCHO, RH and temperature monitor and data logger  
Click to expand/minimize a list of what others bought with the AQM-10-PW  AQM-10-PW 2 weeks   113.00    Replacement Universal power supply  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 4 “AAA” batteries, USB cable, Universal power supply and operator’s manual. * Local regulatory exposure limits will vary.

 Related Links - Related Products
 Related Products
GAB-1700 GAB-1700:
Benchtop Para-magnetic Oxygen Analyzer
   
Keywords:Formaldehyde Monitor and Data Logger, Formaldehyde, Formaldehyde tester, hcho, Formaldehyde logger, Formaldehyde

   Back to topBack to top