The AR90 Series miniature pressure regulator is a compact, low
cost unit which operates in pressure ranges up to 100 psi, with a
maximum supply pressure of 250 psi. It provides reliability and
accuracy for low flow and dead end applications, but is not
designed for critical flow applications. The unit is designed with a
corrosion resistant anodized aluminum body with a standard
fluorocarbon diaphragm.
SPECIFICATIONS Supply Pressure Effect: <0.25 psig (17.02 mbar) Exhaust Capacity (@5 psi > Setpoint): 0.1 to 0.3 SCFM (2.8 to 8.5 LPM) typical Max. Supply Pressure: 250 psig (17.2 bar) Flow Capacity: 2.5 SCFM (71 LPM) typical Total Air Consumption:3 SCFH (84.6 LPM) typical Port Size: 1/16-27 NPT or 5 mm metric thread Materials of Construction: Body: Anodized Aluminum Adjusting Screw: Plated Steel Trim: Brass, Acetal Diaphragm: Fluorocarbon with Polyester Fabric Knob: Acetal Resin Spring: Music Wire Dimensions: 22.2 x 22.2 x 84.6 mm (0.875 x 0.875 x 3.33") Weight: 0.06 kg (2.2 oz) Mounting Options: Pipe or Panel
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) AR91-100 miniature pressure regulator adjustable from 0-100 psig with 1/16-27 NPT fittings, $102.00