|
|
|
|
|
|
|
|
INCOLOY Sheath
|
|
575 - 1350 Watts
|
|
120 and 240 Volt
|
|
26 - 38 W/In2
|
|
1600°F (870°C) Maximum Sheath Temperature
|
|
Straight Elements (type ATS)
|
|
U-Shape Elements (type ATU)
|
View related products - Tubular Heaters
|
| |
|
|
|
FEATURES Flat-Pressed after triangulation to increase contact surface, improve heat conductivity. Series Wiring: Two or more elements of equal wattage may be connected in series on line voltages up to 480 volts. For application details see Tubular Heater Overview section.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Element Shape
|
|
Select ATS- for Straight ATU- for U Shaped
(2)
|
Sheath A Dimension
|
|
Select 10 for 10 1/2 inches 27 cm 12 for 12 7/8 inches 33 cm 13 for 13 inches 33 cm 16 for 16 1/2 inches 42 cm 21 for 21 1/8 inches 54 cm 26 for 26 1/8 inches 66 cm 33 for 33 1/2 inches 85 cm 43 for 42 7/8 inches 110 cm
(3)
|
Wattage
|
|
Select 57 for 575 Watts 67 for 675 Watts 60 for 600 Watts 90 for 900 Watts 10 for 1000 Watts 12 for 1200 Watts 13 for 1350 Watts
(4)
|
Voltage
|
|
Select /120V for 120 Vac /240V for 240 Vac
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
|
|
|
Keywords:Tubular Heaters Flat Cross-Sections
|
Back to top
|