BG18 Series Bar graph Indicators can be mounted either vertically or horizontally and provide a dynamic analog visualization of any type of process parameter that can be transmitted to the indicator via process voltage or current input. BG18 Series indicators have large, bright, 30-segment LED bargraph displays that are particularly well suited for applications where readings must be taken at a distance. All models include a scale for vertical mounting. To mount horizontally a horizontal scale must be purchased spearately.
SPECIFICATIONS Offset and Span: adjustable by trimmers Alarms: BG18-3 has dual setpoints adjustable high or low Alarm Relay: One SPDT relay for each set point rated 2 A @ 250 Vac Bargraph Display: 30-segment LED Power: 110 Vac standard, 230 Vac , 15-30 Vdc, or 24-65 Vdc optional Mounting: Vertical or horizontal Case: Black ABS plastic, DIN 43700 Dimensions: BG18-1, BG18-3: 96 x 48 x 117 mm (3.78 x 1.89 x 4.61"); BG18-4, BG18-5: 96 x 24 x 70 mm (3.78 x 0.95" x 2.76") Panel Cutout: BG18-1, BG18-3: 44.5 x 92.5 mm (1.75 x 3.64"); BG18-4, BG18-5: 21.5 x 92.5 mm (0.85 x 3.64")
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Panel Punches are available for this product here.
† All dollar amounts on this site are shown in Singapore currency.
Note: Standard power supply for BG18-4 and BG18-5 is 16 to 30 Vdc non-isolated.
Part Number Builder
Option Descriptions
(1)
Type
Select -1 for Vertical mount 1/8 DIN -3 for Vetrical mount 1/8 DIN with dual setpoints -4 for 96 x24 mm Vertical mount bottom zero -5 for 96 x 24 mm Vertical mount center zero
(2)
Input Range
Select -P1 for 0 to 100 mVdc -P2 for 0 to 1 Vdc -P3 for 0 to 10 Vdc -P4 for 0 to 100 Vdc -P5 for 0 to 1 mAdc -P6 for 0 to 20 mAdc -P7 for 4 to 20 mAdc
(3)
Power
Select for 110 Vac 50/60 Hz -220 for 220 Vac 50/60 Hz -15/30 for 15 to 30 Vdc isolated add $67 -24/65 for 24 to 65 Vdc isolated add $78
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.