|
|
|
|
|
The BOS Series comprises
dual-channel oscilloscopes with
frequency bandwidths of
40 to 100 MHz at -3 dB, a maximum
sweep of 10 ns, a maximum
sensitivity of 1 mV/DIV, and
150 mm rectangular CRT with
internal graticule.
These oscilloscopes are rugged,
easy to operate, and highly reliable.
They are ideal for research, production, and electronics
applications. The BOS converts a
high-input differential voltage
(≤1300 Vp) into a low voltage
(≤6.5V).
Optional accessories include
differential voltage probes, which
provide a safe means of measuring
a floating potential.
Models | BOS-200 | BOS-205 | BOS-350 | BOS-355 | BOS-605 |
Cathode Ray Tube | 6" diagonal, rectangular screen with internal graticule 8 x 10 DIV (1 DIV = 1 cm), B31 phosphor, 2 kV acceleration voltage | 6" diagonal, rectangular screen with internal graticule 8 x 10 DIV (1 DIV = 1 cm), B31 phosphor, 12 kV accel voltage |
Vertical Deflection |
---|
Bandwidth | DC to 20 MHz (-3 dB) | DC to 40 MHz (-3 dB) | DC to 60 MHz (-3 dB) |
Sensitivity | 1 mV/DIV to 1 V/DIV (5 MHz, -3 dB), x5 gain selected 5 mV/DIV to 5 V/DIV | 1 mV/DIV to 1 V/DIV (10 MHz, -3 dB), x5 gain selected 5 mV/DIV to 5 V/DIV | 1 mV/DIV to 1 V/DIV (15 MHz, -3 dB), x5 gain selected 5 mV/DIV to 5 V/DIV |
Attenuator | 1-2-5 sequence, 10 step with variable control |
Input Impedance | 1 MΩ ±2%, 25 pF ± 10% |
Max Input Voltage | 400 V (DC + AC peak) |
Rise Time | About 17.5 ns | About 8.8 ns | About 5.8 ns |
Overshoot | Less than 5% |
Operation Mode | CH 1, CH2, DUAL (ALT, CHOP) |
Algebraic Addition | CH 1 + CH 2, CH 1 - CH 2 |
Inverter | CH 2 Only |
Horizontal Deflection |
---|
X-Y Mode | Switch slectable using X-Y switch; CH 1: X axis, CH 2: Y axis |
Accuracy | X Axis: ±6%, Y Axis: ±3% |
Bandwidth | DC to 1 MHz (-3 dB) |
X-Y Phase Difference | Approx. 3 degrees at 50 kHz |
Sweep System |
---|
Sweep Display Mode | Main, Mix | Main, Mix, Delay | Main, Mix | Main, Mix, Delay | Main, Mix, Delay |
Hold-Off Time | 5:1 continuously variable |
Main Sweep |
---|
Sweep Speed | 0.1 ?s/DIV to 2.0 s/DIV in 1-2-5 sequence, 23 steps |
Accuracy | ±3% |
Variable Time Control | 5:1, uncalibrated, continuously variable between steps |
Sweep Magnification | 10x, ±10%, extended sweep speed up to 10 ns/DIV |
Delay Sweep |
---|
Sweep Speed | 0.1 ?s/DIV to 2.0 s/DIV in 1-2-5 sequence, 23 steps | 0.1 ?s/DIV to 2.0 s/DIV in 1-2-5 sequence, 23 steps |
Accuracy | ±3% | ±3% |
Sweep Magnification | 10x, ±10%, extended sweep speed up to 10 ns/DIV | 10x, ± 10%, extended sweep speed up to 10 ns/DIV |
Delay Timeposition | Variable control to locate desirable waveform for extending | Variable control to locate desirable waveform for extending |
Triggering |
---|
Trigger Coupling | AUTO, NORM TV-V, TV-H | AUTO, NORM TV-V, TV-H |
Trigger Source | CH 1, CH 2, ALT, LINE, EXT | CH 1, CH 2, ALT, LINE, EXT |
Slope | ± | ± |
Trigger Sensitivity |
---|
Coupling | TV-V, TV-H, Auto, Nom |
Bandwidth | DC to 1 kHz, 1 kHz to 100 kHz , 100 Hz to 20 MHz, 100 Hz to 20 MHz |
Interior | 1.0 DIV, 1.5 DIV, 1.0 DIV, 0.5 Vp-p |
Exterior | 0.5 Vp-p |
Dimensions | 324 W x 398 D x 132 mm H (12.75 x 15.67 x 5.20") |
Net Weight | Approx. 7.6 kg (16.75 lb) |
Rated Range of Use | 10 to 35°C (50 to 95°F), 10 to 80% RH |
Component Test |
---|
Test Voltage | Max 6 Vrms (open circuit) | Max 6 Vrms (open circuit) |
Test Current | Max 11 mA (shorted) | Max 11 mA (shorted) |
Test Frequency | Line frequency | Line frequency |
Components | Capacitor, inductor, diode, transistor, zener, etc. | Capacitor, inductor, diode, transistor, zener, etc. |
CH 2 Output |
---|
Output level | 100 mV (no load), 50 mV/DIV (with 50 Ω load) |
Bandwidth | 20 Hz to 20 MHz | 20 Hz to 40 MHz | 20 Hz to 60 MHz |
Graticule Illumination | Adjustable |
Calibrator | Square wave about 1 kHz, 2 V p-p ±3% | Square wave about 1 kHz, 2V p-p ±3% |
Z-Modulation | Positive TTL signal, low-level blank intensity at any intensity, high-level unblank any intensity | Positive TTL signal, low-level blank intensity at any intensity, high-level unblank any intensity |
Trace Rotation | Adjustable on front panel Adjustable on front panel |
Power Source | 110 to 130V (800 mA fuse), 200 to 260V (600 mA fuse) 50/60 Hz selectable |
Power Consumption | Approx. 38 W |
Limits of Operation | 0 to 50°C (32 to 122°F), 10 to 80% RH |
Storage Environment | -30 to 70°C (-22 to 158°F), 10 to 90% RH | |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with power cord, 110V fuse, 220V fuse, plastic screwdriver, 2 probes.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
HOS-MS420: |
Digital Oscilloscope 20 MHz 2-Channel |
|
|
|
|
|
|
|