Sensors Contain Precision 100 Ohm, Class B DIN Platinum Thin Film RTD Elements in 3-Wire Configurations.
Standard Temperature Range is -50C to 260ºC with PFA Insulated Cable. Optional High Temperature (500ºC) Fiberglass Insulated Cable Configuration is Also Available.
These Bayonet Style RTD Sensors Are Ideal for Plastic Process Machinery and Other Quick Connecting Applications
Probe is 304 SST with a Diameter of .191-.197". Probe Length Varies with Model Number and All Models Include 60" of Flex Cable Standard
These RTD sensors are used extensively in plastic processing for measuring mold and equipment temperatures, and other applications where easy installation and removal are required. These sensors are installed using a spring loaded bayonet cap, mating adapters are also available (see BTA-1 through 6 depending on length needed).
Standard configurations are based on the most popular lengths, with straight sheaths and with 90º bends. The included flex hose over the cable protects the wires from damage in rough environments. Standard terminations include spade lugs and Omega's OTP heavy duty connector (round pins).
† All dollar amounts on this site are shown in Singapore currency.
Note: For other lengths of armoured cable, change “-60” in model number to length desired and add $3.50 per foot over 5' (60"). Other probe lengths available, price is $5 + $1 per inch over 6". For high temperature construction (500ºC), add “-CC” to the model number and $10 to the price. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$) Ordering Example: (1) BTTF-090-RTD-3-1/2-60-1 100 Ohm, Class B DIN Platinum thin film RTD element, 3-wire construction, 3/16, $193.00
Part Number Builder
Option Descriptions
(1)
Bend Information
Select 000 for No bend 090 for 90° Bend
(2)
Length
Select 2-1/4 for 2 1/4 in 3-1/2 for 3 1/2 in
(3)
Transmissions Options
Select -1 for Spade Lugs -2 for OTP connector
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application
Keywords:Extruder Thin Film RTD Probes with Bayonet Fittings Platinum RTD Platinum Probe Platinum Sensor Resistance Temperature Detector Temperature Sensor Temperature Probe RTD Probe RTD Sensor IEC60751 IEC-60751 IEC-751 IEC751 ASTM-E-1137 ASTM-E1137