|
|
|
|
Economical DIN Rail Signal Conditioners
|
Click for larger image. |
|
|
$615.00
CCT-100
|
|
Voltage, Current, Frequency, Resistance, Potentiometer, Thermocouple, RTD and
Strain Gage Input Modules
|
|
Integrator Modules Convert Voltage or Current to Frequency
|
|
Loop Powered Galvanic Isolator
Provides 2 kVeff Isolation Between Input and Output
|
|
Compatible with Standard 35 mm DIN Rail
|
View related products - Temperature Transmitters
|
| |
|
|
|
The CCT series DIN rail signal conditioners are
designed to accept a broad range of input signals, such
as ac and dc voltage and current, frequency,
temperature (thermocouple and RTD), and process
transducers, and provide standard process outputs of
either 0/4 to 20 mA, or 0 to 10 Vdc. The CCT series
features a modern housing design, that is easily
mounted on standard DIN rails. Connections are safely
and securely made, with input and output connections
on the opposite sides of the module.
Internal Design
The CCT series is designed using an internal plug-in
three module system that provides flexibility in selecting
and changing the power supply, input signal and output
signal. The units are supplied with 110 Vac power standard,
Consult sales for 220 Vac, and 24 Vdc power.
Isolation
The three internal modules in each signal conditioner
(signal input, signal output and power supply) are
isolated up to 2 kVeff.
Outputs
Each CCT series signal conditioner is available with
current and voltage output (only one may be used at a
time). Available output types include 4 to 20 mA or 0 to
20 mA (jumper-selectable) and 0 to 10 Vdc.
Standard outputs are linear and proportional to the
signal input. Thermocouple input modules feature
special circuitry to linearize the output to the actual
temperature, and not to the non-linear signal produced
by thermocouple sensors.
Specifications
Power: 110 Vac (standard); 220 Vac or 24 Vdc (optional)
(±10% tolerance on all power supplies)
Output: 4 to 20 mA and 0 to 10 Vdc standard;
0 to 20 mA via jumper select
Accuracy: ≤0.2% or ≤0.3,%, depending on the model
Response Time: ≤250 ms
Isolation: 2 kVeff
Ripple: ≤0.5%
Bandpass: 1.5 Hz (-3 dB)
Operating Ambient: -10 to 60°C (14 to 140°F)
Storage Ambient: -30 to 80°C (-22 to 176°F)
Temperature Coefficient: ≤0.015%/°C
Power Consumption: 1.5 VA max
Enclosure: Polycarbonate, RAL 7032; UL 94 V-1,
IP40 protection
Terminal Housing: Polycarbonate, UL 94-2,
IP20 protection
Max Wire Size: 4 mm² (14 AWG)
Dimensions: 75 H x 45 W x 110 mm D
(2.95" x 1.77" x 4.33")
Weight: 270 g (0.6 lb)
Mounting: DIN rail 46277 and EN 50022 (35 x 7.5 mm)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: *The CCT-08 signal frequency range is 20 Hz to 6KHz. **110 Vac powered units supplied standard. To order 220 Vac or 24 Vdc powered models add “-220VAC” or “-24VDC” to the model number. No charge for 220 Vac, add $50 to price for 24 Vdc.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Input Types
|
|
Select 01 for DC Voltage 08 for AC Voltage 04 for AC Current 32 for DC Current 22 for Thermocouple Type J 23 for Thermocouple Type K 24 for Thermocouple Type T 25 for Thermocouple Type E 26 for Thermocouple Type S 27 for Thermocouple Type R 20 for RTD 90 for Potentiometer 95 for Resistance 05 for Frequency 80 for Strain Gage 55-V for Voltage 55-I for Current
(2)
|
Input Ranges
|
|
Select -0/100MV for 0 to 100 mV dc (CCT-01 Only) -0/1V for 0 to 1 V dc (CCT-01 Only) -0/10V for 0 to 10 V dc (CCT-01 Only) -0/100V for 0 to 100 V dc (CCT-01 Only) -0/650V for 0 to 650 V dc (CCT-01 Only) -0/100MV for 0 to 100 mV ac (CCT-08 Only) -0/1V for 0 to 1 V ac (CCT-08 Only) -0/10V for -0/10V ac (CCT-08 Only) -0/100V for 0 to 100 V ac (CCT-08 Only) -0/650V for 0 to 650 V ac (CCT-08 Only) -0/50MA for 0 to 50 mA ac (CCT-04 Only) -0/5A for 0 to 5 A ac (CCT-04 Only) -0/50MA for 0 to 50 mA dc (CCT-32 Only) -0/5MA for 0 to 5 mA dc (CCT-32 Only) -0/200C for 0 to 200°C (CCT-24 Only) -0/300C for 0 to 300°C (CCT-23 and CCT-24 Only) -0/400C for 0 to 400°C (CCT-22 CCT-23 and CCT-24 Only) -0/500C for 0 to 500°C (CCT-22 and CCT-23 Only) -0/600C for 0 to 600°C (CCT-22 and CCT-23 Only) -0/700C for 0 to 700°C (CCT-22 and CCT-23 Only) -0/800C for 0 to 800°C (CCT-23 and CCT-25 Only) -0/900C for 0 to 900°C (CCT-23 Only) -0/1000C for 0 to 1000°C (CCT-23 Only) -0/1200C for 0 to 1200°C (CCT-23 Only) -600/1600C for 600 to 1600°C (CCT-26 Only) -850/1700C for 850 to 1700°C (CCT-27 Only) -0/100C for 0 to 100°C (CCT-20 Only) -0/200C for 0 to 200°C (CCT-20 Only) -0/300C for 0 to 300°C (CCT-20 Only) -0/400C for 0 to 400°C (CCT-20 Only) -0/500C for 0 to 500°C (CCT-20 Only) -0/600C for 0 to 600°C (CCT-20 Only) Nothing(leave field blank) for 100 Ohms Min/1 M Ohms Max Input (CCT-90 Only) -0/200 for 0 to 200 Ohms (CCT-95 Only) -0/2K for 0 to 2K Ohms (CCT-95 Only) -0/20K for 0 to 20K Ohms(CCT-95 Only) -0/200K for 0 to 200K Ohms(CCT-95 Only) -40/70 for Min Range 0 to 40 Hz. Max Range 0 to 70 Hz. (CCT-05 Only) -70/125 for Min Range 0 to 70 Hz. Max Range 0 to 125 Hz (CCT-05 Only) -125/225 for Min Range 0 to 125 Hz. Max Range 0 to 225 Hz (CCT-05 Only) -225/400 for Min Range 0 to 225 Hz. Max Range 0 to 400 Hz (CCT-05 Only) -400/700 for Min Range 0 to 400 Hz. Max Range 0 to 700 Hz (CCT-05 Only) -700/1250 for Min Range 0 to 700 Hz. Max Range 0 to 1250 Hz (CCT-05 Only) -1250/2250 for Min Range 0 to 1250 Hz. Max Range 0 to 2250 Hz (CCT-05 Only) -2250/4K for Min Range 0 to 2250 Hz. Max Range 0 to 4 kHz (CCT-05 Only) -4K/7K for Min Range 0 to 4 kHz. Max Range 0 to 7 kHz (CCT-05 Only) -7K/12.5K for Min Range 0 to 7 kHz. Max Range 0 to 12.5 kHz (CCT-05 Only) -12.5K/22.5K for Min Range 0 to 12.5 kHz. Max Range 0 to 22.5 kHz (CCT-05 Only) -22.5K/40K for Min Range 0 to 22.5 kHz. Max Range 0 to 40 kHz (CCT-05 Only) Nothing(leave field blank) for 350 Ohms (CCT-80 Only) Nothing(leave field blank) for Ranges varies (CCT-55-V and CCT-I Only)
(3)
|
Power
|
|
Select Nothing(leave field blank) for 110 Vac Standard -220VAC for 220 Vac -24VDC for 24 Vdc
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download CCT-100 - Loop Powered Galvanic Isolator |
Download CCT-01 CCT04 CCT-08 CCT-32 - Voltage and Current Input Signal Conditioners |
Download CCT-05 Series - Frequency Input Signal Conditioners |
Download CCT-20, CCT-90, CCT-95 - RTD, Potentiometer and Resistance Signal Conditioners |
Download CCT-22 through CCT-27 - Thermocouple Input Signal Conditioners |
Download CCT-55 Series - Signal Integrators |
Download CCT-80 Series - Strain Gage Signal Conditioners |
|
|
|
|
Back to top
|
|