More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Conductivity, TDS and Salt Meter with Real Time SD Card Data Logger

CDH-SD1   
1 year warranty CE RoHS
 
CDH-SD1:Conductivity, TDS and Salt Meter with Real Time SD Card Data Logger
Click for larger image.
   
LCD with Green Light Backlighting
Conductivity, TDS or Salt Measurements
Real Time SD Memory Card Data Logger (Included)
Automatic Calibration (Solutions Sold Separately)
RS232/USB Interface (Optional Cable)
Automatic Temperature Compensation

View related products - Conductivity Instrumentation

Click to scroll below to order See Specs PDF Manuals

The OMEGA™ CDH-SD1 is innovative and easy to operate. What sets the CDH-SD1 apart from other conductivity meters is that it incorporates a real-time SD card data logger. The CDH-SD1 measures conductivity, TDS (Total Dissolved Solids) or salt concentration using a carbon rod electrode for long life. Downloading data from the SD card into an Excel spreadsheet allows the user to do further data or graphical analysis without special software. The CDH-SD1 has a wide variety of applications from water conditioning, aquariums, beverage manufacturing and fish hatcheries to food processing, photography, paper and plating industries, educational and other laboratories.

SPECIFICATIONS
Display:
52 x 38 mm (2.04 x 1.5") LCD with switchable green backlight
Measurement:
    Conductivity: 200 uS, 2, 20, or 200 mS
    TDS: 200, 2000, 20,000, or 130,000 PPM
    Salt: 0 to 12% (% by weight)
Sampling Time:
    Auto: 1 second to 8 hrs 59 min 59 sec
    Manual: Push the data logger button once will save data one time
Memory Card: SD memory card
Temperature Compensation: Automatic 0 to 60°C (32 to 140°F), compensation factor variable from 0 to 5.0% per °C
Display Update: @ 1 second
Data Output (RS232/USB): With optional cable/software
Operating Temperature:
    Meter: 0 to 50°C (32 to 122°F)
    Probe: 0 to 60°C (32 to 140°F)
Operating Humidity: Less than 85% RH
Power: 6 "AAA" alkaline or heavy-duty batteries (included), or 9V power adaptor (optional)
Current Draw: 14 mA DC (without SD card or backlight), 49 mA (all functions)
Weight: 489 g (1.08 lb)
Dimensions:
    Instrument: 177 L x 68 W x 45 mm D (6.96 x 2.67 x 1.77")
    Probe: 22 Dia x 120 mm L (0.86 x 4.8")


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the CDH-SD1  CDH-SD1    Consult sales   Conductivity, TDS and salt meter with real time SD card data logger RoHS compliant
 Accessories
Click to expand/minimize a list of what others bought with the SW-U101-WIN  SW-U101-WIN 2 weeks   308.00    Software for data logging and SD meters RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the HC-SD  HC-SD 2 weeks   77.00    Replacement hard case RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the SC-SD  SC-SD 2 weeks   42.50    Soft case RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the ADAPTER-SD  ADAPTER-SD 7 weeks   52.00    AC adaptor RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the USB-SD  USB-SD 2 weeks   162.00    USB cable RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the RS232-SD  RS232-SD Consult Sales   64.00    RS232 cable RoHS compliancy undetermined
    2GB-SD    Consult sales   Spare 2 GB SD memory card RoHS compliancy undetermined
    CDE-SD1    Consult sales   Replacement conductivity, TDS, salt probe RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with operator’s manual, probe, 2 GB SD card, hard carrying case and 6 “AAA” batteries.

   
Keywords:Conductivity, TDS and Salt Meter with Real Time SD Card Data Logger, conductivity meter, conductance of water , digital pressure transducer melt pressure transmitter stepper motor wiring volt amp meters

   Back to topBack to top