|
|
|
|
|
The CIO-ERB is a family of
electromechanical relay racks
designed to be compatible with the
CIO-DIO family of digital I/O plug-in boards. There are three models in the family: the CIO-ERB48 contains 48 relays, the CIO-ERB24 contains
24 relays and the CIO-ERB08 contains 8 relays. All relays are form C electromechanical capable of handling 6 A at 24 Vdc or 3 A at 120 Vac. Field wiring is accom-plished using screw terminals for each relay. The screw terminals allow you to connect signals via 12-22 AWG wire. The digital I/O board connects to the CIO-ERB racks via a standard 37 conductor cable, or 50 conductor cable depending on the CIO-ERB model.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: All CIO-ERB boards include a 3 m (10') power adapter cable.
|
|
|
|
|
|
|
Related Links -
Related Products
|
Related Products |
|
CIO-DIO24: |
Economical Digital I/O Plug-In Cards |
|
|
|
CIO-DIO48: |
48-Channel Digital I/O BoardFor IBM PC and Compatibles |
|
|
|
CIO-DIO96: |
96-Channel Digital I/O Board For IBM PC and Compatibles |
|
|
|
|
|