More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Watt Density Cartridge Heaters with Incoloy® Sheath ½" (1.27 cm) Nominal Diameter

CIR Series ½ inch   
RoHS
 
High Watt Density Cartridge Heaters Incoloy Sheath 1/2" Dia
CIR Series ½ inch:High Watt Density Cartridge Heaters with Incoloy® Sheath ½
Click for larger image.
   
$119.00  CIR-3014/120V
Reliable, Premium Quality
Rugged - Shock and Vibration Resistant
U.L. Component Recognized
CSA Certified
Up to 1400°F (760°C) Working Temperature
Incoloy 800 Sheath Material
Lengths from 1¼" to 18" (3 to 46 cm)
120 Vac and 240 Vac Models

View related products - Cartridge Heaters

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGALUX™ CIR Series High Watt Density cartridge heaters are manufactured to the highest industry standards using only premium materials. CIR Incoloy sheathed cartridge heaters can operate at working temperatures up to 1400°F (760°C) with sheath temperatures up to 1600°F (870°C). They have excellent corrosion resistance and are especially well suited for use in applications involving molds, dies, platens, hot plates, and sealing operations.

½" Nominal Diameter CIR Series, Actual Dia. & Tolerance: 0.496" ±0.002" (12.954 mm)
Sheath Length in(cm) Watts W/in2 Model No. Wt. lbs. (kg) Sheath Length in(cm) Watts W/in2 Model No. Wt. lbs. (kg) Sheath Length in(cm) Watts W/in2 Model No. Wt. lbs. (kg)
1 ¼ (3) 50 44 CIR-3014/120V .09(.4) 3 (8) 500 128 CIR-3030/* .17(.08) 6 (15) 850 99 CIR-3060/* .34(.15)
1 ¼ (3) 100 85 CIR-3012/120V .09(.4) 3 (8) 600 154 CIR-3034/* .17(.08) 6 (15) 1000 117 CIR-3064/* .34(.15)
1 ¼ (3) 125 107 CIR-3019/* .09(.4) 3 (8) 750 192 CIR-30301/* .17(.08) 6 ½ (17) 1000 108 CIR-30601/240V .37(.17)
1 ¼ (3) 150 128 CIR-3013/* .09(.4) 3 ½ (9) 250 53 CIR-3035/* .20(.09) 7 (18) 250 25 CIR-3070/120V .40(.18)
1 ¼ (3) 200 170 CIR-30121/240V .09(.4) 3 ½ (9) 500 105 CIR-3037/* .20(.09) 7 (18) 500 50 CIR-3071/* .40(.18)
1 ¼ (3) 250 210 CIR-30122/240V .09(.4) 3 ½ (9) 750 160 CIR-3038/240V .20(.09) 7 (18) 600 60 CIR-3072/* .40(.18)
1 ½ (4) 50 32 CIR-30151/120V .10(.05) 313/16 (10) 500 96 CIR-3039/* .21(.11) 7 (18) 1000 98 CIR-3075/240V .40(.18)
1 ½ (4) 100 60 CIR-3016/120V .10(.05) 4 (10) 150 28 CIR-3045/* .22(.11) 7 ½ (19) 500 46 CIR-3076/240V .43(.20)
1 ½ (4) 125 80 CIR-3017/* .10(.05) 4 (10) 180 33 CIR-3040/* .22(.11) 7 ½ (19) 1000 91 CIR-3077/240V .43(.20)
1 ½ (4) 150 96 CIR-3015/* .10(.05) 4 (10) 250 44 CIR-30402/* .22(.11) 8 (20) 250 21 CIR-3083/240V .45(.20)
1 ½ (4) 200 128 CIR-3018/* .10(.05) 4 (10) 300 55 CIR-3042/* .22(.11) 8 (20) 300 26 CIR-3085/* .45(.20)
2 (5) 75 32 CIR-30204/120V .12(.05) 4 (10) 350 65 CIR-3046/* .22(.11) 8 (20) 400 34 CIR-3081/240V .45(.20)
2 (5) 100 43 CIR-30201/* .12(.05) 4 (10) 400 73 CIR-3043/* .22(.11) 8 (20) 500 42 CIR-3084/* .45(.20)
2 (5) 200 85 CIR-3021/* .12(.05) 4 (10) 500 92 CIR-3041/* .22(.11) 8 (20) 750 62 CIR-30801/240V .45(.20)
*Designate voltage, insert 120V for 120 Vac or 240V for 240 Vac. Consult Sales
Catalog numbers that contain -/120 or -/240 are only available in that voltage.
Note: CIR Series cartridge heaters use high temperature mica Fiberglas® insulated stranded lead wire [up to 842°F (450°C)]. Standard length 14"

½" Nominal Diameter CIR Series, Actual Dia. & Tolerance: 0.496" ±0.002" (12.954 mm)
Sheath Length in(cm) Watts W/in2 Model No. Wt. lbs. (kg) Sheath Length in(cm) Watts W/in2 Model No. Wt. lbs. (kg) Sheath Length in(cm) Watts W/in2 Model No. Wt. lbs. (kg)
2 (5) 250 107 CIR-30202/* .12(.05) 4 (10) 750 137 CIR-3044/* .22(.11) 8 (20) 1000 85 CIR-3080/* .45(.20)
2 (5) 300 128 CIR-30203/* .12(.05) 4 (10) 1000 183 CIR-30401/240V .22(.11 8 (20) 1500 128 CIR-3082/240V .45(.20)
2 (5) 400 171 CIR-3020/* .12(.05) 4 5/16 (11) 550 91 CIR-3048/* .22(.11) 8 (20) 2000 170 CIR-3086/240V .45(.20)
2 ¼ (6) 75 28 CIR-30221/120V .13(.06) 4 ½ (11) 500 79 CIR-3047/* .25(.11) 8 ½ (22) 300 24 CIR-3087/240V .45(.20)
2 ¼ (6) 125 45 CIR-30222/120V .13(.06) 4 ½ (11) 750 119 CIR-3049/* .25(11) 8 ½ (22) 500 40 CIR-3088/240V .45(.20)
2 ¼ (6) 250 85 CIR-3022/* .13(.06) 413/16 (12) 300 146 CIR-30403/240V .26(.12) 8 ½ (22) 1000 80 CIR-3089/240V .45(.20)
2 ¼ (6) 400 145 CIR-30223/* .13(.06) 413/16 (12) 1000 146 CIR-30404/240V .26(.12) 9 (23) 500 37 CIR-3090/240V .50(.23)
2 ¼ (6) 500 170 CIR-30224/* .13(.06) 5 (13) 200 28 CIR-3053/* .27(.12) 9 (23) 1000 74 CIR-3091/240V .50(.23)
2⅜ (6) 75 26 CIR-3025/* .13(.06) 5 (13) 350 50 CIR-3051/* .27(.12) 9 ½ (24) 500 36 CIR-3092/240V .53(.24)
2⅜ (6) 100 34 CIR-3026/* .13(.06) 5 (13) 400 56 CIR-3054/* .27(.12) 9 ½ (24) 1000 72 CIR-3093/240V .53(.24)
2⅜ (6) 120 41 CIR-3027/* .13(.06) 5 (13) 500 71 CIR-30501/* .27(.12) 10 (25) 475 32 CIR-3100/240V .56(.25)
2⅜ (6) 250 85 CIR-3023/* .13(.06) 5 (13) 750 107 CIR-3050/* .27(.12) 10 (25) 500 34 CIR-3103/* .56(.25)
2⅜ (6) 450 154 CIR-3024/* .13(.06) 5 (13) 1000 142 CIR-30502/240V .27(.12) 10 (25) 1000 68 CIR-3101/* .56(.25)
2⅜ (6) 500 170 CIR-30231/* .13(.06) 5 ¼ (13) 250 34 CIR-3052/* .29(.13) 10 (25) 1500 101 CIR-3102/240V .56(.25)
2 ½ (6) 100 32 CIR-30255/* .14(.06) 5 ½ (14) 500 64 CIR-3055/* .31(.14) 10 (25) 2000 134 CIR-3105/240V .56(.25)
2 ½ (6) 150 48 CIR-30251/* .14(.06) 5 ½ (14) 650 83 CIR-3056/240V .31(.14) 12 (30) 550 31 CIR-3121/* .67(.30)
2 ½ (6) 250 80 CIR-30252/* .14(.06) 5 ½ (14) 750 97 CIR-3057/* .31(.14) 12 (30) 1000 56 CIR-3122/* .67(.30)
2 ½ (6) 400 128 CIR-30253/* .14(.06) 513/16 (15) 300 36 CIR-30582/240V .32(.15) 12 (30) 1500 84 CIR-3120/240V .67(.30)
2 ½ (6) 500 160 CIR-30254/* .14(.06) 513/16 (15) 700 85 CIR-3058/* .32(.15) 12 (30) 2000 112 CIR-3125/240V .67(.30)
2 ½ (6) 300 96 CIR-3028/* .14(.06) 6 (15) 200 22 CIR-3065/240V .34(.15) 14 (36) 1000 48 CIR-3141/240V .78(.35)
29/16 (7) 350 106 CIR-3029/240V .14(.06) 6 (15) 250 27 CIR-3067/* .34(.15) 14 (36) 1600 76 CIR-3140/240V .78(.35)
29/16 (7) 300 92 CIR-30291/240V .14(.06) 6 (15) 300 35 CIR-3061/* .34(.15) 14 (36) 2300 110 CIR-3142/240V .78(.35)
2¾ (8) 400 113 CIR-30271/* .14(.06) 6 (15) 350 41 CIR-3068/240V .34(.15) 15 (38) 1500 66 CIR-3150/240V .84(.38)
3 (8) 125 32 CIR-30302/* .17(.08) 6 (15) 400 45 CIR-3066/240V .34(.15) 16(41) 1000 41 CIR-3160/240V .84(.38)
3 (8) 250 64 CIR-3031/* .17(.08) 6 (15) 500 58 CIR-3062/* .34(.15) 18(46) 1500 55 CIR-3182/240V 1.(.45)
3 (8) 400 103 CIR-3033/* .17(.08) 6 (15) 750 87 CIR-3063/* .34(.15) 18(46) 1700 62 CIR-3180/240V 1.(.45)
*Designate voltage, insert 120V for 120 Vac or 240V for 240 Vac. Consult Sales
Catalog numbers that contain -/120 or -/240 are only available in that voltage.
Note: CIR Series cartridge heaters use high temperature mica Fiberglass® insulated stranded lead wire [up to 842°F (450°C)]. Standard length 14"


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 CIR-3014/120V 8 weeks   119.00    1/2" diameter cartridge heater, 120 Vac, 50 Watts RoHS compliant
 CIR-3012/120V 8 weeks   119.00    1/2" diameter cartridge heater, 120 Vac, 100 Watts RoHS compliant
 CIR-3013/120V 8 weeks   119.00    1/2" diameter cartridge heater, 120 Vac, 150 Watts RoHS compliant
 CIR-3013/240V 8 weeks   124.00    1/2" diameter cartridge heater, 240 Vac, 150 Watts RoHS compliant
 CIR-3017/240V 8 weeks   124.00    1/2" diameter cartridge heater, 240 Vac, 125 Watts RoHS compliant
 CIR-3018/120V 8 weeks   126.00    1/2" diameter cartridge heater, 120 Vac, 200 Watts RoHS compliant
 CIR-30222/120V 8 weeks   138.00    1/2" diameter cartridge heater, 120 Vac, 125 Watts RoHS compliant
 CIR-3026/120V 7 weeks   138.00    1/2" diameter cartridge heater, 120 Vac, 100 Watts RoHS compliant
 CIR-3027/240V 7 weeks   138.00    1/2" diameter cartridge heater, 240 Vac, 120 Watts RoHS compliant
 CIR-3028/120V 8 weeks   141.00    1/2" diameter cartridge heater, 120 Vac, 300 Watts RoHS compliant
 CIR-3043/120V 8 weeks   172.00    1/2" diameter cartridge heater, 120 Vac, 400 Watts RoHS compliant
 CIR-3050/120V 7 weeks   162.00    1/2" diameter cartridge heater, 120 Vac, 750 Watts RoHS compliant
 CIR-3050/240V 7 weeks   162.00    1/2" diameter cartridge heater, 240 Vac, 750 Watts RoHS compliant
 CIR-3051/120V 8 weeks   166.00    1/2" diameter cartridge heater, 120 Vac, 350 Watts RoHS compliant
 CIR-3054/240V 7 weeks   162.00    1/2" diameter cartridge heater, 240 Vac, 400 Watts RoHS compliant
 CIR-3062/240V 7 weeks   178.00    1/2" diameter cartridge heater, 240 Vac, 500 Watts RoHS compliant
 CIR-3065/240V 7 weeks   178.00    1/2" diameter cartridge heater, 240 Vac, 200 Watts RoHS compliant
 CIR-3082/240V 7 weeks   223.00    1/2" diameter cartridge heater, 240 Vac, 1500 Watts RoHS compliant
 CIR-3086/240V 8 weeks   224.00    1/2" diameter cartridge heater, 240 Vac, 2000 Watts RoHS compliant
 CIR-3102/240V/12C/6 7 weeks   214.00    1/2" diameter cartridge heater 240 Vac, 1500 Watts RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) CIR-3019/120V 1/2'' diameter cartridge heater, 120 Vac, $119.00

 Related Links - Related Products
 Related Products
Custom CIR Series Custom CIR Series:
CIR Heaters with Built-in Thermocouples
3/8 3/8:
High Watt Density Cartridge Heaters with Incoloy® Sheath ⅜" (9.525 mm) Nominal Diameter
3/4 3/4:
High Watt Density Cartridge Heaters with Incoloy® Sheath ¾" (19.05 mm) Nominal Diameter
1/4 1/4:
High Watt Density Cartridge Heaters with Incoloy® Sheath ¼" (6.35 mm) Nominal Diameter
   
Keywords:High Watt Density Cartridge Heaters Incoloy Sheath 1/2" (1.27 cm) Diameter, building automation control

   Back to topBack to top