OMEGALUX™ CIR series High Watt density cartridge heaters are manufactured to the highest
industry standards using only premium materials. CIR Incoloy sheathed cartridge heaters can
operate at working temperatures up to 1400ºF (760ºC) with sheath temperatures up to
1600°F (870°C). They have excellent corrosion resistance and are especially well suited for
use in applications involving molds, dies, platens, hot plates, and sealing operations.
*Designate voltage, insert 120V for 120 Vac or 240V for 240 Vac. † Consult Sales
Catalog numbers that contain -/120 or -/240 are only available in that voltage. Note: CIR Series cartridge heaters use high temperature mica Fiberglas® insulated stranded lead wire [up to 842°F (450°C)]. Standard length 14"
† All dollar amounts on this site are shown in Singapore currency.
Keywords:CIR Series High Watt Density Cartridge Heaters with Incoloy 1/4 inch diameter
Sheath ¼" (6.35 mm) Nominal Diameter