$ 143.00
CIR-4020/240V
Reliable, Premium Quality
Rugged - Shock and Vibration Resistant
U.L. Component Recognized
CSA Certified
Up to 1400°F (760°C) Working Temperature
Incoloy 800 Sheath Material
Lengths from 1¼" to 36" (3 to 91 cm)
120 Vac and 240 Vac Models - 480V Capability
View related products - Cartridge Heaters
OMEGALUX™ CIR Series High Watt density cartridge heaters are manufactured to the highest
industry standards using only premium materials. CIR Incoloy sheathed cartridge heaters
can operate at working temperatures up to 1400°F (760°C) with sheath temperatures up to
1600°F (870°C). They have excellent corrosion resistance and are especially well suited for
use in applications involving molds, dies, platens, hot plates, and sealing operations.
⅝" Nominal Diameter CIR Series, Actual Diameter & Tolerance: 0.621" ±0.002" (15.773 mm) " Shth. Lgth. in(cm) Watt W/in2 Model No. Wt. lbs. (kg) Shth. Lgth. in(cm) Watt W/in2 Model No. Wt. lbs. (kg) Shth. Lgth. in(cm) Watt W/in2 Model No. Wt. lbs. (kg) 1 ¼ (3) 50 34 CIR-4011/120V .10(.05) 5(13) 250 28 CIR-4056/* .32(.14) 10 ¾ (27) 500 25 CIR-4107/* .68(.31) 1 ¼ (3) 200 135 CIR-4012/120V .10(.05) 5(13) 500 57 CIR-4051/* .32(.14) 10 ¾ (27) 1700 85 CIR-4105/* .68(.31) 1 ¼ (3) 250 169 CIR-4013/120V .10(.05) 5(13) 750 85 CIR-4050/* .32(.14) 12 (30) 500 224 CIR-4125/* .75(.34) 1 ½ (4) 100 51 CIR-4016/* .10(.05) 5(13) 1000 114 CIR-4052/* .33(.15) 12 (30) 900 40 CIR-4129/240V .75(.34) 1 ½ (4) 200 101 CIR-4015/* .10(.05) 5(13) 1300 148 CIR-4053/240V .32(.07) 12 (30) 1000 45 CIR-4120/240V .75(.34) 1 ½ (4) 250 126 CIR-4017/* .10(.05) 5 ⅜ (14) 285 30 CIR-4055/* .34(.07) 12 (30) 1500 67 CIR-4121/240V .75(.34) 2 (5) 100 34 CIR-40201/120V .13(.06) 5 ⅜ (14) 800 84 CIR-4054/* .34(.07) 12 (30) 2000 89 CIR-4122/240V .75(.34) 2 (5) 200 68 CIR-4020/* .13(.06) 6 (15) 300 28 CIR-4067/* .34(.07) 12 ⅞ (33) 550 23 CIR-4128/240V .81(.36) 2 (5) 300 103 CIR-4021/* .13(.06) 6 (15) 500 47 CIR-4061/* .38(.17) 14 (36) 3700 139 CIR-4140/240V .88(.40) 2 (5) 500 171 CIR-4022/* .13(.06) 6 (15) 750 70 CIR-4063/240V .38(.17) 15 (38) 600 21 CIR-4151/240V .95(.43) 2 ¼ (6) 100 29 CIR-4023/120V .15(.07) 6 (15) 1000 93 CIR-4060/* .38(.17) 15 (38) 750 27 CIR-4153/240V .95(.43) 2 1¼ (6) 250 72 CIR-4028/* .15(.07) 6 (15) 1500 140 CIR-4062/* .38(.17) 15 (38) 1500 53 CIR-4152/240V .95(.43) 2 ¼ (6) 350 102 CIR-4029/* .15(.07) 6 1/2 (17) 350 30 CIR-4066/* .41(.18) 15 (38) 2400 85 CIR-4150/240V .95(.43) 2 3/8 (6) 125 34 CIR-4025/* .15(.07) 6 ½ (17) 500 43 CIR-4068/* .41(.18) 15 (38) 4000 140 CIR-4154/240V .95(.43) 2 ⅜ (6) 150 41 CIR-4026/* .15(.07) 6 ½ (17) 1000 85 CIR-4065/* .41(.18) 16 (38) 2500 82 CIR-4160/240V 1.02(.45) 2 ⅜ (6) 180 49 CIR-4027/* .15(.07) 7 (18) 500 39 CIR-4072/* .45(.20) 16 (38) 4500 148 CIR-4167/240V 1.02(.45) 2 ⅜ (6) 280 77 CIR-4024/* .15(.07) 7 (18) 1000 79 CIR-4070/240V .45(.20) 18 (46) 1500 44 CIR-4180/240V 1.18(.5) 3 (8) 150 31 CIR-4035/120V .20(.09) 7 (18) 1500 118 CIR-4071/240V .45(.20) 18 (46) 2600 76 CIR-4181/240V 1.18(.5) 3 (8) 250 51 CIR-4031/* .20(.09) 8 (20) 400 27 CIR-4081/240V .50(.22) 18 (46) 3000 88 CIR-4182/240V 1.18(.5) 3 (8) 400 82 CIR-4032/* .20(.09) 8 (20) 500 34 CIR-4085/* .50(.22) 18 (46) 4700 138 CIR-4184/240V 1.18(.5) 3 (8) 500 103 CIR-4030/* .20(.09) 8 (20) 750 51 CIR-4082/240V .50(.22) 20 (51) 1500 40 CIR-4200/240V 1.26(.5) 3 (8) 600 123 CIR-4033/240V .20(.09) 8 (20) 850 58 CIR-4088/240V .50(.22) 20 (51) 3500 92 CIR-4203/240V 1.26(.6) 3 (8) 750 154 CIR-4034/240V .20(.09) 8 (20) 1000 68 CIR-4083/240V .50(.22) 20 (51) 4700 123 CIR-4205/240V 1.26(.6) 3 ¾ (10) 240 38 CIR-4038/* .20(.09) 8 (20) 1200 82 CIR-4080/* .50(.22) 21 (53) 2800 70 CIR-4210/240V 1.32(.6) 3 ¾ (10) 525 83 CIR-4037/* .20(.09) 8 (20) 1500 103 CIR-4084/240V .50(.22) 24 (61) 1200 26 CIR-4241/240V 1.51(.7) 4 (10) 250 37 CIR-4044/* .26(.11) 8 (20) 2000 137 CIR-40801/240V .50(.22) 24 (61) 2000 44 CIR-4242/240V 1.51(.7) 4 (10) 400 58 CIR-4045/* .26(.11) 8 ¾ (22) 450 27 CIR-4087/240V .50(.22) 24 (61) 3000 65 CIR-4240/240V 1.51(.7) 4 (10) 500 73 CIR-4041/* .26(.11) 10 (25) 500 27 CIR-4103/* .64(.3) 24 (61) 2700 102 CIR-4243/240V 1.51(.7) 4 (10) 600 88 CIR-4046/240V .26(.11) 10 (25) 750 40 CIR-4104/240V .64(.3) 36 (91) 3000 44 CIR-4361/240V 2.27(1) 4 (10) 750 110 CIR-4040/* .26(.11) 10 (25) 1000 54 CIR-4100/240V .64(.3) 36 (91) 3500 51 CIR-4360/240V 2.27(1) 4 (10) 1000 147 CIR-4042/240V .26(.11) 10 (25) 1500 81 CIR-4101/240V .64(.3) 4 ⅜ (11) 240 32 CIR-4043/* .28(.13) 10 (25) 2000 108 CIR-4102/240V .64(.3)
*Designate voltage, insert 120V for 120 Vac or 240V for 240 Vac . † Consult Sales Catalog numbers that contain -/120 or -/240 are only available in that voltage.Note: CIR Series cartridge heaters use high temperature mica Fiberglas® insulated stranded lead wire [up to 842ºF (450ºC)]. Standard length 14"
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) CIR-4020/240V 5/8 inch diameter, $143.00
Keywords:High Watt Density Cartridge Heaters Incoloy Sheath 5/8" (1.59 cm) Diameter
Back to top