CARTRIDGE HEATER SLEEVE ADAPTORS for 3/8" & 3/4" Cartridge Heaters
3⁄8" diameter cartridge heaters can
be sleeved to fit ½" and 5⁄8" diameter
holes, allowing one diameter to fit
most applications.
¾" I.D. sleeves permit installation of
OMEGALUX™ CIR hi-watt density
heaters in 1¼" diameter holes to
replace old-style large diameter
heaters.
Makes removal of heaters easier—
no more drilling, hammering, etc.
Made of steel, these pressed
powder metal sleeves have been
designed and fully tested to assure
proper transfer of heat from the
cartridge heater to the work.
800°F maximum work temperature.
For higher work temperatures,
contact OMEGALUX.
HTRC Heat Transfer and
Release Coating
OMEGALUX HTRC is used for
improving heat transfer and release
in the following applications:
Cartridge units in drilled
holes
Tubular units in drilled
holes, grooves or clampon
surfaces
Strip and ring heaters in
grooves or clamped on to
rough surfaces
Laboratory tests have demonstrated
that in high temperature
applications, improved heat transfer
can lower the internal wire
temperature to provide up to 100%
improvement in heater life.
OMEGALUX HTRC is
recommended for use in the above
applications where sheath
temperature of the heater is
expected to exceed 750°F(398°C).
HTRC has an excellent transfer coefficient
approaching that of aluminum.
Maximum Use Temperature: 1800°F
(982°C). Shelf Life: Greater than one year.
Edison screw base installs in standard
lamp socket for simple installation— to
prevent moisture accumulation,
mildew, freezing— in clothes lockers,
fire extinguisher, cabinets, and control
boxes. Also used in resistor banks.
Watts
Model No.
Wt. oz.(Kg)
50
SCB-50/120
9 (4)
75
SCB-75/*
9 (4)
100
SCB-100/*
9 (4)
150
SCB-150/*
9 (4)
200
SCB-200/*
9 (4)
† All dollar amounts on this site are shown in Singapore currency.