More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

PRECISION CURRENT LOOP CALIBRATOR

CL110 Series   
1 year warranty CE
 
PRECISION CURRENT LOOP CALIBRATOR
CL110 Series:PRECISION CURRENT LOOP CALIBRATOR
Click for larger image.
   
$1,380.00  CL110
Best in Class Accuracy at 0.01% of Reading
Small Rugged Design Operates on 6 “AAA” Batteries (Included)
24 Vdc Loop Power for mA Measure Mode
Intuitive Interface with Quick-Set Knob
Simple 2 Wire Connection for All Measurements
Auto Shutdown to Conserve Battery Life (Adjustable up to 30 Minutes)
Variable Step and Ramp Functions in Seconds
Adjustable Span Selection (0 to 20 or 4 to 20 mA)

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals

The CL110 is a precision loop calibrator that features a user friendly interface with dedicated buttons and a quick set knob. This combination dramatically reduces the time it takes to measure or source current and power up a loop. The rugged case is contoured to fit a technicians hand and the large backlit graphics LCD is easy-to-read in any lighting.

SPECIFICATIONS
Functions: mA source, simulate, read or read with loop power, voltage read only
Ranges: 0 to 24 mA, 0 to 30 Vdc (read only)
Resolution: 1 uA on mA range and 1 mV on voltage range
Accuracy: ±0.01% rdg +2 LSD all ranges (@23 ±5°C)
Operating Temperature: -10 to 55°C (14 to 131°F)
Temperature Effect: 20 ppm/°C from -10 to 18°C and 28 to 55°C
Humidity Range: 10 to 95% non-condensing
Display: 128 x 64 pixel LCD graphic display with backlight, 9 mm (0.34") high digits
Power: 6 “AAA” batteries (alkaline, lithium or NiMH) included
Battery Life: > 40 hours continuous (measure mode using alkaline)
Loop Compliance Voltage: 24 Vdc @ 20 mA
Over-Voltage Protection: 240 Vac
Overload Current Protection: 28 mA DC
Dimensions: 150 L x 90 W x 30 mm D (6 x 3.6 x 1.3")
Weight: 0.3 kg (9.5 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CL110 Consult Sales   1,380.00    Precision loop calibrator  
 CL110-CC    Consult sales   Soft carrying case for CL110  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with test leads, 6 “AAA” batteries, calibration certificate and operator’s manual.
 Ordering Example: (1) CL110 Precision loop calibrator, $1,380.00

   
Keywords:PRECISION CURRENT LOOP CALIBRATOR

   Back to topBack to top