The CL110 is a precision loop
calibrator that features a user friendly
interface with dedicated buttons and
a quick set knob. This combination
dramatically reduces the time it takes
to measure or source current and
power up a loop. The rugged case is
contoured to fit a technicians hand
and the large backlit graphics LCD is
easy-to-read in any lighting.
SPECIFICATIONS Functions: mA source, simulate, read or read with loop power, voltage read only Ranges: 0 to 24 mA, 0 to 30 Vdc (read only) Resolution: 1 uA on mA range and 1 mV on voltage range Accuracy: ±0.01% rdg +2 LSD all ranges (@23 ±5°C) Operating Temperature: -10 to 55°C (14 to 131°F) Temperature Effect: 20 ppm/°C from -10 to 18°C and 28 to 55°C Humidity Range: 10 to 95% non-condensing Display: 128 x 64 pixel LCD graphic display with backlight, 9 mm (0.34") high digits Power: 6 “AAA” batteries (alkaline, lithium or NiMH) included Battery Life: > 40 hours continuous (measure mode using alkaline) Loop Compliance Voltage: 24 Vdc @ 20 mA Over-Voltage Protection: 240 Vac Overload Current Protection: 28 mA DC Dimensions: 150 L x 90 W x 30 mm D (6 x 3.6 x 1.3") Weight: 0.3 kg (9.5 oz)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with test leads, 6 “AAA” batteries, calibration certificate and operator’s manual. Ordering Example: (1) CL110 Precision loop calibrator, $1,380.00,