Omega's CL1600 Surface Probe Tester is a system designed to check and verify surface probe readings across a wide range of temperatures, from 35 to 450°C (95 to 842°F). The CL1600 allows periodic in-house testing and provides preventive maintenance for all your surface sensors. A large diameter, mirror like, high grade aluminum alloy hotplate design, provides stability while maintaining quick, uniform heat-up on the entire system.
SPECIFICATIONS Target Plate: 124 mm dia (4.875") Temperature Range: 35 to 450°C (95 to 842°F) Plate Uniformity/Accuracy:
±0.4 @100°C
±0.8 @ 200°C
±1.2 @ 300°C
±1.4 @ 400°C
±1.7 @ 450°C
Display Accuracy: ± 2.0°C Readout: °C or °F switchable Ambient Conditions: 35 to 45°C (77 to 113°F), 0 to 90 RH non-condensing Heating Time: 30 minutes from 25 to 450°C (77 to 842°F) Cooling Time: 90 minutes Stabilization Time: 15 minutes Temperature Sensor: Class A 100 Ω RTD Power: 115 or 230 Vac Dimensions: 216 W x 279 L x 102 mm H (8.5 x 11 x 4") Weight: 3.4 kg (7.5 lb)
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) 88106K Right angle surface probe, $565.00,