|
|
|
|
|
The CL3001 calibrator is an accurate fullfeatured
temperature, DC and pressure calibrator
intended for R&D, manufacturing and calibration lab
applications. The units simple design and ease of
operation allow users to quickly familiarize themselves
with its operations and features. Time saving functions
like the ability to save, recall and automatically cycle
through setpoints for each output range, the ability to
enter user definable RTD curves, and a complete
remote interface are several key features offered by
the CL3001.
The CL3001 includes an isolated measurement
channel consisting of two voltage ranges: 10V and
100V DC, milliAmp range 0 to 52 mA, milliAmp range.
The isolated measurement includes 24 Vdc power,
and accuracy of 0.005% of reading on voltage ranges.
Measuring pressure with a PCL-PMA pressure module
adaptor, the CL3001 will work with all OMEGA
PCL-PM pressure modules.
SPECIFICATIONS
Accuracy: Stated in terms of absolute uncertainty for 1 year term. Thermocouple values include cold junction compensation. Values are best in given range and function.
Display: Primary input/output display and the isolated measurement channel display each have 2 line, 16 character fields
Temperature Units: User selectable, F/C
Communication: RS232, IEEE-488 (31 available addresses)
Operating Ambient: Less than 80% RH, 0 to 50°C (32 to 122°F), temperature Cal 18 to 28°C (64 to 82°F)
Power: 100V/120V or 220V/240V, ±10%, line frequency 47 to 63 Hz
Dimensions: 13.3 cm H (5.25") plus 2.9 cm (1.15") for extended feet width standard rack width 48.3 cm (19") 30.0 cm D (11.81") overall
Weight: 4 kg (9 lb) input/output
Functions: Include save, recall and automatically cycle through setpoints for each output range, the ability to enter user definable RTD curves, and remote interface command set.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with calibration certificate, operator's manual, power cord, and thermocouple shorting connector.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
PCL1200: |
Portable, High Accuracy Multifunction Calibrator |
|
|
|
|
|
|
Keywords:Lab Calibrator, benchtop calibrator, temperature calibrator, thermocouple calibrator, high precision calibrator, calibration labs, calibraion laboratories, pt100 calibration, thermocouple calibrator, temp sensor calibrator, temperture sensor calibrator, rtd calibrator, bonded strain gage immersion heater coil positive temperature coefficient thermistor thermocouple wire type
|
Back to top
|
|