OMEGA’s hot point™ calibrator is part of a new family of calibrators which allows calibration of thermistor, thermocouple and RTDprobes quickly and easily with an accuracy to ±0.8°C (±1.5°F). An integral RTD sensor assures high measurement accuracy and repeatability. A built-in microprocessor-based PID digital controller assures exceptional stability. Setpoint and actual temperature are displayed, simultaneously. Temperature can be set in one degree increments from Ambient +22 to 482°C (Ambient +40 to 900°F).
The CL900A calibrator accepts a variety of optional inserts which are available in 4" and 6" depths, and probe diameters from 1/8" to 3/8". An undrilled insert is also available. The CL900A comes standard with a 1/4" diameter, 6" deep insert well, and insert removal tongs. Additional inserts can be ordered separately as required for other diameter probes. 6" depth inserts are used for probes 7" and longer. 4" depth inserts are used for probes 5" and longer..
PLEASE NOTE: Items listed as "Stock" require 5 Business Days for NIST Certification and Order Processing
† All dollar amounts on this site are shown in Singapore currency.
Note: Only 230 Vac model is available as CE marked. Ordering Example: (1) CL900A-110 hot point™ probe calib., 115 Vac, range: Ambient +22 to 482°C (Ambient +40 to 900°F), $9,115.00, plus (1) CL905 Insert, 106.6 mm deep test well, for 1/4, $260.00, $9,115.00 + 260.00 = $9,375
Keywords:hot point, Dry Block Calibrator, temperature Calibrator, Calibrator with RS232 Communications, Models CL900A and CL950A, Single & Multi-Well, for Thermistors, Thermocouples and RTD probes., rotary control valve