More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Mini-Node Communication Signal Converter (Converts RS-485 to USB)

CN7-485-USB-1   
1 year warranty CE RoHS
 
CN7-485-USB-1:Mini-Node Communication Signal Converter (Converts RS-485 to USB)
Click for larger image.
   
Power Obtained from USB Cable-No External Power Required
Half Duplex RS-485 to USB Adaptor
Compact Design
1.5 m (5') High Quality Cable Included
Driver Software Included

View related products - Communication Products and Converters

Click to scroll below to order See Specs PDF Manuals Software

The CN7-485-USB-1 mini-node communication signal converter is a low cost device that converts half duplex RS-485 serial communications signals into a signal that can be read by any computer with a USB port. The integral USB connector and RJ-45 connector reduces set up time by eliminating extra wiring. The CN-485-USB-1 is powered via the USB connection which eliminates the need for an external power source. The compact size is great for field installation, control panels, and lab testing.

SPECIFICATIONS
Power Requirements: No external power required
Power Consumption: 0.4 W
Isolated Voltage: 3000 Vdc
Input Impedance: 96 kΩ
USB Connector: B-Type (female)
RS-485 Connector: RJ-45
Baud Rate: 75, 150, 300, 600, 1200, 2400, 4800, 9600, 19,200, 38,400, 57,600, and 115,200 bps
Compatibility: Full compliance with USB V.2.0 specification


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the CN7-485-USB-1  CN7-485-USB-1    Consult sales   Mini-node communication signal converter RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with driver software, complete operator's manual and cable.

   
Keywords:Mini-Node Communication Signal Converter (Converts RS-485 to USB)

   Back to topBack to top