|
CNI-CB120SB Temperature - Process Controller |
|
|
|
|
|
|
$1,555.00
CNI-CB120SB-K
|
|
Easy-to-Use Digital Controller with On/Off, PID and Ramp/Soak
|
|
Optional Ethernet Control with Built-In Web Server
|
|
120V Operation
|
|
12 A (1440 W) Nominal, 15 A Max Capacity
|
|
Type K Input and M12 Female Connector Input for RTD or Process (0 to 1V, 0 to 10V, 4 to 20 mA)
|
|
On/Off Switch
|
|
Main Power Light
|
|
Output Indicator Lights
|
|
Two 7A Controlled Outputs with Standard 120V Power Output Receptical
|
|
Fuses for Controller, Output 1 and 2 Provided
|
|
For Indoor Use
|
View related products - Controllers, Meters and Switching Devices
|
| |
|
|
|
*For our newest line of controllers with Modbus connectivity, expanded ramp and soak programs, universal inputs, and simple PC programming, visit our CNPT Series.*
The CNI-CB120SB Series is a self-contained temperature/process control panel that provides a complete control system design, eliminating the need to select, collect and assemble separate components. The preconfigured panels are ready to install, requiring only supply power, load and sensor hook-up. They are equipped with an iSeries microprocessor-based controller with on/off, PID and ramp/soak capabilities along with a tri-color display. These control panels are supplied with a thermocouple input jack and M12 female connector for RTD or process inputs. Their compact packaging makes them portable or easy to mount, even in limited spaces.
For additional information on the CNI microprocessor-based controller, see "related links" above.
Specifications
Weight: 4.53 kg (10 lb)
Dimensions: 203 H x 152 W x 152 mm D (8 x 6 x 6")
Operating Temperature: 0 to 55°C (32 to 151°F)
Other thermocouple types are available. Please see the Part Number Builder directly below the ordering table.
Not available for export to Canada or Europe.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with CNi16D33 controller ($245 value), one 1 A control fuse, one 15 A output fuse and two 5 A and 10 A fuses.
Ordering Example: (1) CNI-CB120SB-K Temperature control panel, 120Vac 1440 watts, with, $1,555.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Input Power
|
|
Select 120 for 120 VAC 240 for 240 VAC
(2)
|
Capacity
|
|
Select SB for 12A (1440 W) for 20A (2400 W)
(3)
|
Thermocouple Type
|
|
Select K for K thermocouple J for J thermocouple T for T thermocouple E for E thermocouple N for N thermocouple R for R thermocouple S for S thermocouple
(4)
|
Ethernet Option
|
|
Select Nothing(leave field blank) for No Ethernet -EI for Ethernet
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
CNi Series: |
i-Series Temperature, Process and Strain Controllers |
|
|
|
|
PR-12: |
RTD Probe with Cast Iron Protection Head
|
|
|
|
TJC36 Series: |
Compact Thermocouple Transition Joint Probes with PFA-Insulated Lead Wire |
|
|
|
CSS and CSH Series: |
Stainless Steel Sheath Cartridge Heaters Standard and High Watt Density Construction |
|
|
|
WT SERIES: |
Bolt-On Washer Thermocouple Assemblies |
|
|
|
|
|
Thermocouple Product Finder: |
It's the easiest way to sort through our selection of thermocouples to find the right product for your application |
|
|
|
|
M12CFM RTD Series: |
M12 Cables with Field Mountable Connectors for Resistance Sensors (RTDs) |
|
|
|
|
|
|
Keywords:Temperature Controls, Sensors / Power Control Boxes Thermocouple controllers Panels - Precision Heat and Control
|
Back to top
|
|