More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Cement-On Surface Thermocouples

CO SERIES   
 
CO SERIES:Cement-On Surface Thermocouples
Click for larger image.
   
$450.00  CO1-K
New launch of RoHs3 compliant Style 1-B thermocouples (CO1-K-B)
Response Time in Milliseconds
Made from 0.0005" Foil and 0.010" Diameter Thermocouple Wire
Very Low Thermal Inertia
Four Styles Ideal for Surface Measurement
Please contact for custom sensor length

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA introduces its Cement-On, fast response Foil Thermocouples for fast surface temperature measurement applications in three convenient styles. Styles 1, 2 are made from 0.005" thermocouple alloy & Style 1- B made by 0.008"  by a special process where the butt welded thermocouple junction  Styles 1, and 2 are flat, extremely low inertia construction and are an ideal means of measuring the temperature of both flat and curved metals, plastic and ceramic surfaces where very fast response is desired.

OMEGA's Cement-On Style 1,1-B and 2 Foil Thermocouples are fabricated from ANSI "Special Limits of Error" grade thermocouple materials in "K", "E" and "T" calibrations and yield accurate temperature indication when used with standard thermocouple instrumentation. Styles 1, 1-B and 2 have the fastest response. Style 3 is an economy version constructed from 0.010" diameter bead welded standard limit of error thermocouple wire. It should be used where extremely fast response is not essential.



Model No. Style Thermocouple Type Length
Maximum Temperature *
Continuous 600 hr. 10 hr.
CO1-K 1 K-CHROMEGA™-ALOMEGA 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-E E-CHROMEGA™-Constantan 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-T T-Copper - Constantan 1m (40 in) 150°C (300°F) 205°C (400°F) 260°C (500°F)
CO1-K-B 1-B K-CHROMEGA™-ALOMEGA 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-E-B E-CHROMEGA™-Constantan 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-T-B T-Copper - Constantan 1m (40 in) 150°C (300°F) 205°C (400°F) 260°C (500°F)
CO2-K 2 K-CHROMEGA™-ALOMEGA 150mm (6 in) 540°C (1000°F) 540°C (1000°F) 650°C (1200°F)
CO2-E E-CHROMEGA™-Constantan 150mm (6 in) 425°C (800°F) 425°C (800°F) 540°C (1000°F)
CO2-T T-Copper-Constantan 150mm (6 in) 150°C (300°F) 150°C (300°F) 260°C (500°F)
CO3-J 3 J-Iron - Constantan 1m (40 in) 260°C (500°F) 370°C (700°F) 370°C (700°F)
CO3-K K-CHROMEGA™-ALOMEGA™ 1m (40 in) 260°C (500°F) 370°C (700°F) 370°C (700°F)
CO3-E E-CHROMEGA™-Constantan 1m (40 in) 260°C (500°F) 370°C (700°F) 370°C (700°F)
CO3-T T-Copper-Constantan 1m (40 in) 205°C (400°F) 370°C (700°F) 370°C (700°F)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    CO1-K-B 2 weeks   212.00    Cement-On Surface Thermocouples  
 STYLE 1
Click to expand/minimize a list of what others bought with the CO1-K  CO1-K 15 weeks   450.00    Type K (CHROMEGA™-ALOMEGA™), 40", cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO1-K-72 INCH  CO1-K-72 INCH 2 weeks   485.00    Type K (CHROMEGA™-ALOMEGA™), 72" lead, cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO1-K-150 INCH  CO1-K-150 INCH 2 weeks   565.00    Type K (CHROMEGA™-ALOMEGA™), 150" lead, cement on Thermocouple  
    CO1-K-20FT    Consult sales   Type K (CHROMEGA™-ALOMEGA™), 20 foot lead, cement on Thermocouple  
    CO1-K-34FT 15 weeks   875.00    Type K (CHROMEGA™-ALOMEGA™), 34 foot lead, cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO1-E  CO1-E 2 weeks   450.00    Type E (CHROMEGA™-Constantan), 40", cement on Thermocouple  
    CO1-E-72 INCH 15 weeks   500.00    Type E (CHROMEGA™-Constantan), 72" lead, cement on Thermocouple  
 Type T Thermocouple
Click to expand/minimize a list of what others bought with the CO1-T  CO1-T 5 weeks   450.00    Type T (Copper - Constantan) 40', cement on Thermocouple  
    CO1-T-B 9 weeks   212.00    Cement-On Surface T/C, Style 1-B, Type T, 40 in  
    CO1-T-B-80 2 weeks   274.00    Cement-On Surface T/C, Style 1-B, Type T, 80 in  
    CO1-T-148 INCH 2 weeks   585.00    Type T (Copper - Constantan) 148" Lead, cement on Thermocouple  
    CO1-T-240 INCH 15 weeks   685.00    Type T (Copper - Constantan) 240" Lead, cement on Thermocouple  
 STYLE 2
Click to expand/minimize a list of what others bought with the CO2-K  CO2-K 2 weeks   410.00    Type K (CHROMEGA™-ALOMEGA™) 6', cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO2-K-30 INCH  CO2-K-30 INCH 2 weeks   525.00    Type K (CHROMEGA™-ALOMEGA™) 30', cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO2-T  CO2-T 2 weeks   410.00    Type T (Copper - Constantan) 6', cement on Thermocouple  
 STYLE 3
Click to expand/minimize a list of what others bought with the CO3-K  CO3-K 2 weeks   252.00    Type K (CHROMEGA™-ALOMEGA™) 40", cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO3-K-72 INCH  CO3-K-72 INCH 2 weeks   296.00    Type K (CHROMEGA™-ALOMEGA™) 72", cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO3-K-120 INCH  CO3-K-120 INCH    Consult sales   Type K (CHROMEGA™-ALOMEGA™) 120", cement on Thermocouple  
    CO3-K-200 INCH    Consult sales   Type K (CHROMEGA™-ALOMEGA™) 200", cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO3-J  CO3-J 2 weeks   266.00    Type J (Iron - Constantan) 40", cement on Thermocouple  
    CO3-J-60 2 weeks   279.00    Type J (Iron - Constantan) 60", cement on Thermocouple  
 Type E Thermocouple
Click to expand/minimize a list of what others bought with the CO3-E  CO3-E 2 weeks   261.00    Type E (CHROMEGA™-Constantan) 40" lead, cement on Thermocouple  
    CO1-E-B 2 weeks   224.00    Cement-On Surface T/C, Style 1-B, Type E, 40 in  
    CO1-E-B-80 2 weeks   269.00    Cement-On Surface T/C, Style 1-B, Type E, 80 in  
    CO3-E-72 INCH 2 weeks   290.00    Type E (CHROMEGA™-Constantan) 72" lead, cement on Thermocouple  
Click to expand/minimize a list of what others bought with the CO3-T  CO3-T 2 weeks   252.00    Type T (Copper - Constantan) 40" lead, cement on Thermocouple  
    CO3-T-72 INCH 2 weeks   296.00    Type T (Copper - Constantan) 72" lead, cement on Thermocouple  
All dollar amounts on this site are shown in Singapore currency.

 Note: Response time when "grounded" or "cemented" to surface: Style 1 —10 to 20 milliseconds, Style 2 — 2 to 5 milliseconds, Style 3 — 300 milliseconds.
The response time or "time constant" is the time required to reach 63.2% of an instantaneous temperature change.
Additional length wire can be ordered for Styles 1 and 3, add $6.00 per 300 mm (12"), for Style 2 add $12.00 per 300 mm (12")
The temperature range high limits given are greatly influenced by environmental conditions, installation method, accuracy and lifetime requirements and may vary from the general guidelines listed in the table.
Style 1 and 3 cannot be used with CC High Temperature Cement; CC Cement will break down insulation.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) CO1-K Type K ( CHROMEGA™-ALOMEGA™) 1m (40''), cement on Thermocouple, $450.00
 Part Number Builder
(1) (2) (3)   
C
C
O
O
Qty:

Option Descriptions
(1) Style
  Select
1 for 1 m (40in) leads standard
2 for 150 mm(6in) lead standard
3 for 1 m (40in) lead standard
(2) Thermcouple Type
  Select
-K for CHROMEGA™-ALOMEGA™
-E for CHROMEGA™-Constantan
-T for Copper - Constantan
-J for Iron - Constantan
(3)
  Select
for Blank style 1 or 2 or 3
-B for 1-B style
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
CO4-K Series CO4-K Series:
 - Discontinued Cement-On Surface Thermocouples
SA1 SERIES SA1 SERIES:
Ready-Made Surface Thermocouple with Self-Adhesive Backing(ANSI) - Package of 5
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:, load cell signal conditioning rtd signal conditioner temperature alarm dialer thermocouple conditioner

   Back to topBack to top