|
|
|
|
|
|
|
|
5 Standard Solid Curved Face Sizes to Accomodate a Wide Range of New or Existing Applications
|
|
Universal Mount Designed to be Dropped into Existing Systems Regardless of Manufacturer
|
|
Standard Colors are Metamorphing Rose (Cold) to Grey (Hot), and Traditional White. Optional Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Black
|
|
Standard Stocked Voltage: 120 or 220/240V as Noted; Other Voltages are Available
|
|
Available with Built-In Type K Thermocouple Type J Thermocouple and Low Noise Options are Also Available
|
|
Long Operating LifeOver 10,000-Plus Hours of Continuous Operation Under Normal Conditions
|
|
Performance is Unaffected By Vibration or Adverse Atmospheric Conditions
|
|
2.5 to 6 ėm Infrared Radiation Wavelength
|
View related products - Radiant Heaters
|
| |
|
|
|
Easiest Replacement of Heaters in the Industry
E-Mitters are easily replaced by removing the top cover.
Wiring entrance side covers are not affected. The heater
lead wires are insulated with ceramic beads and connected
to ceramic terminal blocks. Heaters can be wired to function
individually or grouped into heating zones.
Model Number |
Wattage |
Voltage |
Color |
Watt Density* |
Heater Body Temperature** (Typical Operating) |
Without Thermocouple |
Standard Type K Thermocouple |
With Type J Thermocouple |
(Watts/ in2) |
(Watts/ cm2) |
°F |
°C |
CRC10005 |
CRC10007 |
— |
125 |
220/240 |
Rose to Grey |
10.80 |
1.67 |
756 |
402 |
CRC00005 |
CRC00007 |
— |
125 |
220/240 |
White |
10.80 |
1.67 |
756 |
402 |
CRC10013 |
CRC10015 |
— |
200 |
220/240 |
Rose to Grey |
17.27 |
2.68 |
942 |
506 |
CRC00013 |
CRC00015 |
— |
200 |
220/240 |
White |
17.27 |
2.68 |
942 |
506 |
CRC10018 |
CRC10020 |
— |
325 |
120 |
Rose to Grey |
28.07 |
4.35 |
1156 |
624 |
CRC00018 |
CRC00020 |
— |
325 |
120 |
White |
28.07 |
4.35 |
1156 |
624 |
CRC10021 |
CRC10023 |
— |
325 |
220/240 |
Rose to Grey |
28.07 |
4.35 |
1156 |
624 |
CRC00021 |
CRC00023 |
— |
325 |
220/240 |
White |
28.07 |
4.35 |
1156 |
624 |
CRC10064 |
CRC10140 |
CRC10014 |
325 |
480 |
Rose to Grey |
28.07 |
4.35 |
1156 |
624 |
CRC00064 |
CRC00140 |
— |
325 |
480 |
White |
28.07 |
4.35 |
1156 |
624 |
CRC10024 |
CRC10026 |
— |
500 |
120 |
Rose to Grey |
43.18 |
6.69 |
1420 |
771 |
CRC00024 |
CRC00026 |
— |
500 |
120 |
White |
43.18 |
6.69 |
1420 |
771 |
CRC10027 |
CRC10029 |
— |
500 |
220/240 |
Rose to Grey |
43.18 |
6.69 |
1420 |
771 |
CRC00027 |
CRC00029 |
— |
500 |
220/240 |
White |
43.18 |
6.69 |
1420 |
771 |
CRC10066 |
CRC10141 |
— |
500 |
480 |
Rose to Grey |
43.18 |
6.69 |
1420 |
771 |
* Watt density calculated using heater face surface area.
** E-Mitter [operating in 22°C (72°F) ambient] body temperature measured with internal thermocouple.
*** Peak infrared radiation wavelength as calculated from Wien’s Law, for operating temperature shown. Expressed in microns (µm).
Ordering Example: CRC10007, radiant heater with K thermocouple, 125 watts, 220/240 Vac rose to grey.
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: * Watt density calculated using heater face surface area. ** E-Mitter [operating in 22°C (72°F) ambient] body temperature measured with internal thermocouple. *** Peak infrared radiation wavelength as calculated from Wiens Law, for operating temperature shown. Expressed in microns (ėm).
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
CRS: |
Curved Face Ceramic Radiant Heaters 60 x 60 mm (2.36 x 2.36") |
|
|
|
|
|
|
Keywords:Curved Face Ceramic Radiant Heaters, ceramic heater, heater with thermocouple
|
Back to top
|
|