More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Hazardous Area Enclosure Heater 50W, 100W

CREX020 Series   
1 year warranty
 
Hazardous Area Heater 50W, 100W
CREX020 Series:Hazardous Area Enclosure Heater 50W, 100W
Click for larger image.
   
Large Convection Surface
DIN Rail Mountable
Ready for Use
Maintenance Free

View related products - Enclosure Heaters, Fans & Accessories

Click to scroll below to order See Specs PDF

The CREX020 Series has been discontinued, but superseded by the CREX03 Series.

Compact convection heater of temperature class T3 (200 °C max.) for use in areas with explosion hazard. For the prevention of formation of condensation, temperature fluctuations, and for protection against frost in transmitter housings, switch cabinets, enclosures and measuring equipment.

SPECIFICATIONS

Explosion Protection According to EN: Gases: Ex db IIC T3 Gb -- Dusts: Ex tb IIIC T200°C Db IP66
Conformity Certificate: EPS 16 ATEX 1 109 X -- IECEx EPS 16.0048X -- EAC
Heating Element: High performance cartridge
Heater Body: Aluminium profile, silver anodised
Connection: Silicone cable (halogen-free) 3 x 0.75 mm², length 1 m
Connection PE: 0.75 to 2.5 mm²
Mounting Clip: clip for 35 mm DIN rail, EN 60715 for heating body sizes 80 x 48 mm
Fitting Position: Vertical
Operating/Storage Temperature: -60 to +85 °C (-76 to +185 °F)
Protection Type/Protection Class: IP66 / I (earthed)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CREX0310 5 weeks   455.00    Enclosure heater, explosion-proof, 50W, 230V  
 CREX0319 5 weeks   455.00    Enclosure heater, explosion-proof, 50W, 120V  
 CREX0320 Consult Sales   540.00    Enclosure heater, explosion-proof, 100W, 230V  
 CREX0329 5 weeks   540.00    Enclosure heater, explosion-proof, 100W, 120V  
 Discontinued PN's
 CREX0200    Consult sales   Enclosure heater, explosion-proof, 50W, 230V -- Replaced by: CREX0310  
 CREX0201    Consult sales   Enclosure heater, explosion-proof, 50W, 120V --Replaced by: CREX0319  
 CREX02010    Consult sales   Enclosure heater, explosion-proof, 100W, 230V - Replaced by: CREX0320  
 CREX02011    Consult sales   Enclosure heater, explosion-proof, 100W, 120V - Replaced by: CREX0329  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with complete operator’s manual.

   
Keywords:Hazardous Area Heater 50W, 100W, Enclosure Heater, stego, enclosure heater, compartment heater, heater, din rail mount terminal blocks low cost plc micro strain gage thermocouple terminal

   Back to topBack to top