More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Hazardous Area Enclosure Heater 50W, 100W

CREX0310   
1 year warranty CE
 
Hazardous Area Heater 50W, 100W
CREX0310:Hazardous Area Enclosure Heater 50W, 100W
Click for larger image.
   
$455.00  CREX0310
Large Convection Surface
DIN Rail Mountable
Ready for Use
Maintenance Free

View related products - Comfort Heaters

Click to scroll below to order See Specs PDF

Compact convection heater of temperature class T3 (200 °C max.) for use in areas with explosion hazard. For the prevention of formation of condensation, temperature fluctuations, and for protection against frost in transmitter housings, switch cabinets, enclosures and measuring equipment.

SPECIFICATIONS

Explosion Protection According to EN:
   Gases: Ex db IIC T3 Gb --
   Dusts: Ex tb IIIC T200°C Db IP66
Conformity Certificate: EPS 16 ATEX 1 109 X - IECEx EPS 16.0048X - EAC
Heating Element: High performance cartridge
Heater Body: Aluminium profile, silver anodised
Connection: Silicone cable (halogen-free) 3 x 0.75 mm², length 1 m
Connection PE: 0.75 to 2.5 mm²
Mounting Clip: clip for 35 mm DIN rail, EN 60715 for heating body sizes 80 x 48 mm
Fitting Position: Vertical
Operating/Storage Temperature: -60 to 85 °C (-76 to 185 °F)
Protection Type/Protection Class: IP66/I (earthed)


 
ModelNo. CREX0310 CREX0320
Operating Voltage 120 or 230 Vac 120 or 230 Vac
Heating Capapcity 50 W 100 W
Ex Protection Type Ex db IIC Gb - Ex tb IIIC T200˚C Db IP66/I Ex db IIC T3 Gb - tb IIIC T200˚C Db IP66/ I
Surface Temperature max. 200˚C(392˚F) max. 200˚C (392 ˚F)
Dimensions 80 x 48 x 110 mm 80 x 48 x 110 mm
Weight(Approx) 0.7 kg (25 oz) 1.0 kg (35 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CREX0310 5 weeks   455.00    Enclosure heater, explosion-proof, 50W, 230V  
 CREX0320 Consult Sales   540.00    Enclosure heater, explosion-proof, 100W, 230V  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with complete operator’s manual.

   
Keywords:Hazardous Area Heater 50W, 100W, Enclosure Heater, stego, enclosure heater, compartment heater, heater

   Back to topBack to top