Compact convection heater of temperature class T3 (200 °C max.) for use in areas
with explosion hazard. For the prevention of
formation of condensation, temperature
fluctuations, and for protection against frost
in transmitter housings, switch cabinets, enclosures and
measuring equipment.
SPECIFICATIONS
Explosion Protection According to EN: Gases: Ex db IIC T3 Gb -- Dusts: Ex tb IIIC T200°C Db IP66 Conformity Certificate: EPS 16 ATEX 1 109 X -
IECEx EPS 16.0048X - EAC Heating Element: High performance cartridge Heater Body: Aluminium profile, silver anodised Connection: Silicone cable (halogen-free) 3 x 0.75 mm², length 1 m Connection PE: 0.75 to 2.5 mm² Mounting Clip: clip for 35 mm DIN rail, EN 60715
for heating body sizes 80 x 48 mm Fitting Position: Vertical Operating/Storage Temperature: -60 to 85 °C (-76 to 185 °F) Protection Type/Protection Class: IP66/I (earthed)