OMEGALUX™ CRFC and CRWS Series radiant heaters are produced using high quality and purity
vacuum formed ceramic fiber, with low sodium inorganic bond. Helically
wound iron-chrome-aluminum wire elements assure top quality in this
extra-efficient, low watt density series. The helically wound wire is
imbedded into the vacuum formed ceramic fiber.
* Add 3" for units with vestibules
** Dual 240 VAC circuits
† All dollar amounts on this site are shown in Singapore currency.
Note: Add 3" for units with vestibules Ordering Example: (1) CRFC-156/60-A 350 watt heater with a 1.5'' ID., 6'' long without vestibules, price, $565.00
Part Number Builder
Option Descriptions
(1)
Dimension C
Select 75 for 0.75 in. 1 for 1 in. 125 for 1.25 in. 15 for 1.5 in. 2 for 2 in. 3 for 3 in. 4 for 4 in. 5 for 5 in. 6 for 6 in.
(2)
Dimension A
Select 6 for 6 in. 12 for 12 in. 18 for 18 in. 24 for 24 in.
(3)
Volts
Select 60 for 60 Volts 120 for 120 Volts 115 for 115 Volts 240 for 240 Volts
(4)
Vestibules
Select Nothing(leave field blank) for Heater without vestibules -C for Heater with vestibules
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.