|
|
|
|
|
|
|
|
Standard Solid Curved Face Sizes to Accomodate a Wide Range of New or Existing Applications
|
|
Universal Mount Designed to be Dropped into Existing Systems Regardless of Manufacturer
|
|
Standard Colors are Metamorphing Rose (Cold) to Grey (Hot), and Traditional White. Optional Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Black
|
|
Standard Stocked Voltage: 120 or 220/240V as Noted; Other Voltages are Available
|
|
Available with Built-In Type K Thermocouple Type J Thermocouple and Low Noise Options are Also Available
|
|
Long Operating LifeOver 10,000-Plus Hours of Continuous Operation Under Normal Conditions
|
|
Performance is Unaffected By Vibration or Adverse Atmospheric Conditions
|
|
2.5 to 6 ėm Infrared Radiation Wavelength
|
View related products - Radiant Heaters
|
| |
|
|
|
E-Mitters listed have 152 mm (6")
ceramic bead insulated leads, #8-10
spade terminals, and one-piece spring
clips for mounting in 20 or 22 gauge
sheet metal.
Model Number |
Wattage |
Voltage Vac |
Color |
Watt Density* |
Heater Body Temperature**(Typical Operating) |
Peak Emitted Wavelength*** |
Without Thermocouple |
Standard Type K Thermocouple |
Low Noi Type K Thermocouple |
W/in2 |
W/cm2 |
°F |
°C |
CRL20021 |
— |
CRL20022 |
500 |
120 |
Yellow to Orange |
11.9 |
1.9 |
796 |
424 |
4.15 |
CRL10009 |
CRL10010 |
— |
500 |
220 to 240 |
Rose to Grey |
11.9 |
1.9 |
796 |
424 |
4.15 |
CRL00009 |
CRL00010 |
— |
500 |
220 to 240 |
White |
11.9 |
1.9 |
796 |
424 |
4.15 |
CRL20023 |
— |
CRL20024 |
500 |
240/480 |
Yellow to Orange |
11.9 |
19 |
796 |
424 |
4.15 |
CRL20025 |
— |
CRL20026 |
750 |
120 |
Yellow to Orange |
17.9 |
2.8 |
956 |
513 |
3.68 |
CRL10011 |
CRL10012 |
— |
750 |
220 to 240 |
Rose to Grey |
17.9 |
2.8 |
956 |
513 |
3.68 |
CRL00011 |
CRL00012 |
— |
750 |
220 to 240 |
White |
17.9 |
2.8 |
956 |
513 |
3.68 |
CRL20027 |
— |
CRL20028 |
750 |
240/480 |
Yellow to Orange |
17.9 |
2.8 |
956 |
513 |
3.68 |
CRL10001 |
CRL10002 |
— |
950 |
220 to 240 |
Rose to Grey |
22.7 |
3.5 |
1053 |
567 |
3.45 |
CRL00001 |
CRL00002 |
— |
950 |
220 to 240 |
White |
22.7 |
3.5 |
1053 |
567 |
3.45 |
CRL10013 |
CRL10014 |
— |
1000 |
220 to 240 |
Rose to Grey |
23.9 |
3.7 |
1076 |
580 |
3.40 |
CRL00013 |
CRL00014 |
— |
1000 |
220 to 240 |
White |
23.9 |
3.7 |
1076 |
580 |
3.40 |
CRL20029 |
— |
CRL20030 |
1000 |
240/480 |
Yellow to Orange |
23.9 |
3.7 |
1076 |
580 |
3.40 |
CRL10003 |
CRL10004 |
— |
1150 |
220 to 240 |
Rose to Grey |
27.5 |
4.3 |
1145 |
618 |
3.25 |
CRL00003 |
CRL00004 |
— |
1150 |
220 to 240 |
White |
27.5 |
4.3 |
1145 |
618 |
3.25 |
CRL20031 |
— |
CRL20032 |
1250 |
240/480 |
Yellow to Orange |
29.9 |
4.6 |
1191 |
644 |
3.16 |
CRL10015 |
CRL10016 |
— |
1400 |
480 |
Rose to Grey |
33.5 |
5.2 |
1262 |
683 |
3.03 |
CRL00015 |
CRL00016 |
— |
1400 |
480 |
White |
33.5 |
5.2 |
1262 |
683 |
3.03 |
CRL20033 |
— |
CRL20034 |
1500 |
240/480 |
Yellow to Orange |
35.9 |
5.6 |
1308 |
709 |
2.95 |
CRL10017 |
CRL10018 |
— |
1600 |
480 |
Rose to Grey |
38.2 |
5.9 |
1351 |
733 |
2.88 |
CRL00017 |
CRL00018 |
— |
1600 |
480 |
White |
38.2 |
5.9 |
1351 |
733 |
2.88 |
CRL10019 |
CRL10020 |
— |
1800 |
480 |
Rose to Grey |
43.0 |
6.7 |
1418 |
770 |
2.78 |
CRL00019 |
CRL00020 |
— |
1800 |
480 |
White |
43.0 |
6.7 |
1418 |
770 |
2.78 |
* Watt density calculated using heater face surface area.
** E-Mitter heater body temperature as measured with internal thermocouple when mounted facedown in stock CRK reflector and operating in 22°C (72°F) room ambient.
*** Peak infrared radiation wavelength as calculated from Wien’s Law, for operating temperature shown. Expressed in microns (µm).
Notes: All 240/480V heaters have two windings for dual voltage use. (Parallel connected for 240V and series connected for 480V) 120V heaters are single winding designs
Units with an internal “low noise” style thermocouple have 12" leads. Standard Type “K” thermocouple units also available.
Heaters with yellow to orange color are exact replacements for heaters in CRP Modular 12 × 12 CRP Radiant Panels.
Ordering Example: CRL10010, radiant heater with K thermocouple, 120 Vac, yellow to orange color.
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: E-Mitters listed have 89 mm (3.5") ceramic bead insulated leads, #8-10 spade terminals, and a one-piece spring clip for mounting. * Watt density calculated using heater face surface area. ** E-Mitter heater body temperature as measured with internal thermocouple when mounted face down in stock CRK reflector and operating in 22°C (72°F) room ambient. *** Peak infrared radiation wavelength as calculated from Wiens Law, for operating temperature shown. Expressed in microns (ėm).
Ordering Example: (1) CRL10002 Radiant Heater with Type K Thermocouple, 950 Watts, 220/240 Volt, Color; Rose to Grey, $267.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
CRC: |
Curved Face Ceramic Radiant Heaters 60 x 122 mm (2.36 x 4.80") |
|
|
|
CRB: |
Curved Face Ceramic Radiant Heaters 60 x 245 mm (2.36 x 9.65") |
|
|
|
|
|
|
|