$ 930.00
CRRS-68/120-A
Helically Wound Ribbon Iron-Chrome-Aluminum
Rated to 1800°F (900°C)
Low Mass Vacuum Formed Ceramic Fiber
Use Two Semi- Cylindrical Units to Form a Full Cylinder
APPLICATIONS • Pipe Heating • Process Air Heating • Calibration Ovens • Strain Annealing Ovens • Tube Furnace
View related products - Radiant Heaters
CRRS Series
Watts
Volts
Dimensions in inches (cm)
Without Vestibules Model No.
With Vestibules Model No.
A DIM
B DIM
C DIM
D DIM
800 120 6 (15) 11 (28) 7 (18) 5 (13) CRRS-67/120-A CRRS-67/120-C-A
1600 240 12 (30) 11 (28) 7 (18) 5 (13) CRRS-127/240-A CRRS-127/240-C-A
2400 240 18 (46) 11 (28) 7 (18) 5 (13) CRRS-187/240-A CRRS-187/240-C-A
3200 240 24 (61) 11 (28) 7 (18) 5 (13) CRRS-247/240-A CRRS-247/240-C-A
900 120 6 (15) 12 (30) 8 (20) 6 (15) CRRS-68/120-A CRRS-68/120-C-A
1800 240 12 (30) 12 (30) 8 (20) 6 (15) CRRS-128/240-A CRRS-128/240-C-A
2700 240 18 (46) 12 (30) 8 (20) 6 (15) CRRS-188/240-A CRRS-188/240-C-A
3600 240 24*** (61) 12 (30) 8 (20) 6 (15) CRRS-248/240-A CRRS-248/240-C-A
2250 240 12 (30) 14 (36) 10 (25) 8 (20) CRRS-1210/240-A CRRS-1210/240-C-A
3375 240 18 (46) 14 (36) 10 (25) 8 (20) CRRS-1810/240-A CRRS-1810/240-C-A
4500 240 24*** (61) 14 (36) 10 (25) 8 (20) CRRS-2410/240-A CRRS-2410/240-C-A
2700 240 12 (30) 16 (41) 12 (30) 10 (25) CRRS-1212/240-A CRRS-1212/240-C-A
4050 240 18 (46) 16 (41) 12 (30) 10 (25) CRRS-1812/240-A CRRS-1812/240-C-A
5400 240 24***(61) 16 (41) 12 (30) 10 (25) CRRS-2412/240-A CRRS-2412/240-C-A
3400 240 12 (30) 19 (48) 15 (38) 13 (33) CRRS-1215/240-A CRRS-1215/240-C-A
5100 240 18 (46) 19 (48) 15 (38) 13 (33) CRRS-1815/240-A CRRS-1815/240-C-A
6800 240** 24*** (61) 19 (48) 15 (38) 13 (33) CRRS-2415/240-A CRRS-2415/240-C-A
4100 240 12 (30) 22 (56) 18 (46) 16 (41) CRRS-1218/240-A CRRS-1218/240-C-A
6150 240** 18 (46) 22 (56) 18 (46) 16 (41) CRRS-1818/240-A CRRS-1818/240-C-A
8200 240** 24*** (61) 22 (56) 18 (46) 16 (41) CRRS-2418/240-A CRRS-2418/240-C-A
4750 240 12 (30) 25 (64) 21 (53) 19 (48) CRRS-1221/240-A CRRS-1221/240-C-A
7125 240** 18 (46) 25 (64) 21 (53)) 19 (48) CRRS-1821/240-A CRRS-1821/240-C-A
9500 240** 24*** (61) 25 (64) 21 (53) 19 (48) CRRS-2421/240-A CRRS-2421/240-C-A
* Add 3" for units with vestibules
** Dual 240 VAC circuits
*** Using two 12" long heaters; the indicated wattage is the total of two 12" long heaters.
CRFP Series
Watts
Volts
Dimensions in inches (cm)
Without Flanges Model No.
With Flanges Model No.
A DIM
B DIM
C DIM
D DIM
300 60 6 (15) 4 (10) 2 (5) 8 (20) CRFP-64/60-A CRFP-64/60-C-A
600 120 12 (30) 4 (10) 2 (5) 8 (20) CRFP-124/120-A CRFP-124/120-C-A
400 60 6 (15) 6 (15) 2 (5) 10 (25) CRFP-66/60-A CRFP-66/60-C-A
800 120 12 (30) 6 (15) 2 (5) 10 (25) CRFP-126/120-A CRFP-126/120-C-A
1250 120 18 (46) 6 (15) 2 (5) 10 (25) CRFP-186/120-A CRFP-186/120-C-A
1650 240 24 (61) 6 (15) 2 (5) 10 (25) CRFP-246/240-A CRFP-246/240-C-A
1100 120 12 (30) 8 (20) 2 (5) 12 (30) CRFP-128/120-A CRFP-128/120-C-A
1650 240 18 (46) 8 (20) 2 (5) 12 (30) CRFP-188/240-A CRFP-188/240-C-A
2200 240 24 (61) 8 (20) 2 (5) 12 (30) CRFP-248/240-A CRFP-248/240-C-A
1375 240 12 (30) 10 (25) 2 (5) 14 (36) CRFP-1210/240-A CRFP-1210/240-C-A
2050 240 18 (46) 10 (25) 2 (5) 14 (36) CRFP-1810/240-A CRFP-1810/240-C-A
2750 240 24 (61) 10 (25) 2 (5) 14 (36) CRFP-2410/240-A CRFP-2410/240-C-A
3400 240 30 (76) 10 (25) 2 (5) 14 (36) CRFP-3010/240-A CRFP-3010/240-C-A
1650 240 12 (30) 12 (30) 2 (5) 16 (41) CRFP-1212/240-A CRFP-1212/240-C-A
2460 240 18 (46) 12 (30) 2 (5) 16 (41) CRFP-1812/240-A CRFP-1812/240-C-A
3280 240 24 (61) 12 (30) 2 (5) 16 (41) CRFP-2412/240-A CRFP-2412/240-C-A
4100 240 30 (76) 12 (30) 2 (5) 16 (41) CRFP-3012/240-A CRFP-3012/240-C-A
3700 240 18 (46) 18 (46) 2 (5) 22 (56) CRFP-1818/240-A CRFP-1818/240-C-A
5000 240 24 (61) 18 (46) 2 (5) 22 (56) CRFP-2418/240-A CRFP-2418/240-C-A
6200 240* 30 (76) 18 (46) 2 (5) 22 (56) CRFP-3018/240-A CRFP-3018/240-C-A
*Dual 240 VAC circuits
† All dollar amounts on this site are shown in Singapore currency.
Part Number Builder
Option Descriptions
(1 )
Model
Select CRRS for CRRS seriesCRFP for CRFP series
(2 )
A DIM
Select 6 for 6 in.12 for 12 in.18 for 18 in.24 for 24 in.30 for 30 in.
(3 )
Dimension (C DIM for CRRS Series or B DIM for CRFP Series)
Select 4 for 4 in.6 for 6 in.7 for 7 in.8 for 8 in.10 for 10 in.12 for 12 in.15 for 15 in.18 for 18 in.21 for 21 in.
(4 )
Voltage
Select 60 for 60 Vac120 for 120 Vac240 for 240 Vac
(5 )
Vestibules/Flanges
Select Nothing(leave field blank) for heater without vestibules/Flanges-C for heater with Vestibules/Flanges
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Back to top