More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Series CRT E-Mitters Bulb Style Radiant Heater

CRT   
 
Series CRT E-Mitters Bulb Style Radiant Heater
CRT:Series CRT E-Mitters Bulb Style Radiant Heater
Click for larger image.
   
Prevent Moisture Accumulation and Freezing in Electrical Control Boxes
Prevent Moisture Accumulation, Mildew and Freezing in Clothes Lockers
Resistor Banks
Incubators

View related products - Radiant Heaters

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Series CRT — Tube Shaped E-Mitter OMEGA’s Screw-In Bulb Series CRT E-Mitter is a hollow, tube-shaped ceramic heater ideally suited for wide area heating. Standard colors are metamorphing rose and straight white; optional are metamorphing yellow and straight black.

Model No.   Wattage *Surface Temperature (Typical)
120V 240V °F °C
CRT10100 50 464 240
CRT10101 CRT10106 75 567 297
CRT10102 CRT10107 100 671 355
CRT10103 CRT10108 150 824 440
CRT10104 CRT10109 200 937 503
CRT10105 CRT10110 250 1049 565
* E-Mitter (operating in 22°C (72°F) ambient) surface temperature measured with a thermocouple.
Ordering Example: CRT10103, 150 W, bulb style radiant heater.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CRT10100 10 weeks   135.00    120 Volt, 50 Watts  
 CRT10106    Consult sales   240 Volt, 75 Watts  
 CRT10103 10 weeks   135.00    120 Volt, 150 Watts  
 CRT10110 10 weeks   135.00    240 Volt, 250 Watts  

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.

 Note: * E-Mitter (operating in 22°C (72°F) ambient) surface temperature measured with a thermocouple.
 Ordering Example: (1) CRT10100  120 Volt, 50 Watts, $135.00

 Related Links - Related Products
 Related Products
CRS CRS:
Curved Face Ceramic Radiant Heaters 60 x 60 mm (2.36 x 2.36")
CRL CRL:
Curved Face Ceramic Radiant Heaters 95 x 295 mm (3.72 x 11.61")
CRM CRM:
Curved Face Ceramic Radiant Heaters
CRP CRP:
Radiant Panel Heaters 0.3 x 0.3 m (12 x 12")
   
Keywords:Series CRT E-Mitters Bulb Style Radiant Heater

   Back to topBack to top