More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

CRWS Series Semi-Cylindrical Ceramic Heaters

CRWS Series   
1 year warranty RoHS
 
SemiCylindrical Ceramic Heaters
CRWS Series:CRWS Series Semi-Cylindrical Ceramic Heaters
Click for larger image.
   
$895.00  CRWS-62/60-C-A
Rated to 1800°F (982°C)
Helically Wound Iron- Chrome-Aluminum Wire
Fast Heat-Up and Cool Down
Greater Temperature Uniformity
Lower Operating Costs
Heating Element and Insulation in One
Applications: Tube Furnaces, Annealing Ovens, Pipe Heating

View related products - Radiant Heaters

Click to scroll below to order See Specs PDF Manuals

OMEGALUX™ CRFC and CRWS Series radiant heaters are produced using high quality and purity vacuum formed ceramic fiber, with low sodium inorganic bond. Helically wound iron-chrome-aluminum wire elements assure top quality in this extra-efficient, low watt density series. The helically wound wire is imbedded into the vacuum formed ceramic fiber.



Without Vestibules
Model No.
With Vestibules
Model No.
Watts Volts Dimensions are in inches (cm)
A DIM* B DIM C DIM D DIM
CRWS-62/60-ACRWS-62/60-C-A300606 (15)4 (10)2 (5)1.5 (4)
CRWS-122/120-ACRWS-122/120-C-A60012012 (30)4 (10)2 (5)1.5 (4)
CRWS-182/120-ACRWS-182/120-C-A90012018 (46)4 (10)2 (5)1.5 (4)
CRWS-242/240-ACRWS-242/240-C-A120024024 (61)4 (10)2 (5)1.5 (4)
CRWS-63/120-ACRWS-63/120-C-A4251206 (15)5 (13)3 (8)2 (5)
CRWS-123/120-ACRWS-123/120-C-A85012012 (30)5 (13)3 (8)2 (5)
CRWS-183/240-ACRWS-183/240-C-A127524018 (46)5 (13)3 (8)2 (5)
CRWS-243/240-ACRWS-243/240-C-A170024024 (61)5 (13)3 (8)2 (5)
CRWS-64/120-ACRWS-64/120-C-A5651206 (15)6 (15)4 (10)2.5 (6)
CRWS-124/120-ACRWS-124/120-C-A113012012 (30)6 (15)4 (10)2.5 (6)
CRWS-184/240-ACRWS-184/240-C-A170024018 (46)6 (15)4 (10)2.5 (6)
CRWS-244/240-ACRWS-244/240-C-A225024024 (61)6 (15)4 (10)2.5 (6)
CRWS-65/120-ACRWS-65/120-C-A6501206 (15)9 (23)5 (13)3.5 (9)
CRWS-125/120-ACRWS-125/120-C-A130024012 (30)9 (23)5 (13)3.5 (9)
CRWS-185/240-ACRWS-185/240-C-A195024018 (46)9 (23)5 (13)3.5 (9)
CRWS-245/240-ACRWS-245/240-C-A260024024 (61)9 (23)5 (13)3.5 (9)
CRWS-66/120-ACRWS-66/120-C-A8501206 (15)10 (25)6 (15)4(10)
CRWS-126/240-ACRWS-126/240-C-A170024012 (30)10 (25)6 (15)4(10)
CRWS-186/240-ACRWS-186/240-C-A255024018 (46)10 (25)6 (15)4(10)
CRWS-246/240-ACRWS-246/240-C-A3400240**24 (61)10 (25)6 (15)4(10)
CRWS-67/240-ACRWS-67/240-C-A9202406 (15)11 (28)7 (18)5 (13)
CRWS-127/240-ACRWS-127/240-C-A184024012 (30)11 (28)7 (18)5 (13)
CRWS-187/240-ACRWS-187/240-C-A276024018 (46)11 (28)7 (18)5 (13)
CRWS-247/240-ACRWS-247/240-C-A3680240**24 (61)11 (28)7 (18)5 (13)
CRWS-68/240-ACRWS-68/240-C-A11002406 (15)12 (30)8 (20)6 (15)
CRWS-128/240-ACRWS-128/240-C-A220024012 (30)12 (30)8 (20)6 (15)
CRWS-188/240-ACRWS-188/240-C-A330024018 (46)12 (30)8 (20)6 (15)
CRWS-248/240-ACRWS-248/240-C-A4400240**24***(61)12 (30)8 (20)6 (15)
CRWS-1210/240-ACRWS-1210/240-C-A225024012 (30)14 (36)10 (25)8 (20)
CRWS-1810/240-ACRWS-1810/240-C-A3400240**18 (46)14 (36)10 (25)8 (20)
CRWS-2410/240-ACRWS-2410/240-C-A4500240**24***(61)14 (36)10 (25)8 (20)
CRWS-1212/240-ACRWS-1212/240-C-A270024012 (30)16 (41)12 (30)10 (25)
CRWS-1812/240-ACRWS-1812/240-C-A4050240**18 (46)16 (41)12 (30)10 (25)
CRWS-2412/240-ACRWS-2412/240-C-A5400240**24***(61)16 (41)12 (30)10 (25)
CRWS-1215/240-ACRWS-1215/240-C-A3400240**12 (30)19 (48)15 (38)13 (33)
CRWS-1815/240-ACRWS-1815/240-C-A5100240**18 (46)19 (48)15 (38)13 (33)
CRWS-2415/240-ACRWS-2415/240-C-A6800240**24***(61)19 (48)15 (38)13 (33)
CRWS-1218/240-ACRWS-1218/240-C-A4100240**12 (30)22 (56)18 (46)16 (41)
CRWS-1818/240-ACRWS-1818/240-C-A6150240**18 (46)22 (56)18 (46)16 (41)
CRWS-2418/240-ACRWS-2418/240-C-A8200240**24***(61)22 (56)18 (46)16 (41)
CRWS-1221/240-ACRWS-1221/240-C-A4750240**12 (30)25 (64)21 (53)19 (48)
CRWS-1821/240-ACRWS-1821/240-C-A7125240**18 (46)25 (64)21 (53)19 (48)
CRWS-2421/240-ACRWS-2421/240-C-A9500240**24***(61)25 (64)21 (53)19 (48)
* Add 3" for units with vestibules
** Dual 240 VAC circuits


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 CRWS-62/60-A 11 weeks   1,005.00    300 Watts, 60 Volts, Semi-Cylindrical, Without Vestibules RoHS compliant
 CRWS-62/60-C-A 2 weeks   895.00    300 Watts, 60 Volts, Semi-Cylindrical, With Vestibules RoHS compliant
 CRWS-122/120-A 11 weeks   695.00    600 Watts, 120 Volts, Semi-Cylindrical, Without Vestibules RoHS compliant
 CRWS-122/120-C-A 11 weeks   855.00    600 Watts, 120 Volts, Semi-Cylindrical, With Vestibules RoHS compliant
 CRWS-182/120-A 11 weeks   1,310.00    900 Watts, 120 Volts, Semi-Cylindrical, Without Vestibules RoHS compliant
 CRWS-182/120-C-A 11 weeks   1,085.00    900 Watts, 120 Volts, Semi-Cylindrical, With Vestibules RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) CRFC-156/60-A 350 watt heater with a 1.5 ID., 6 long without vestibules, $565.00
 Part Number Builder
(1) (2)   
C
C
R
R
W
W
S
S
-
-
Qty:

Option Descriptions
(1) Wattage and Voltage
  Select
62/60 for 300 Watts 60 Volts
122/120 for 600 Watts 120 Volts
182/120 for 900 Watts 120 Volts
242/240 for 1200 Watts 240 Volts
63/120 for 425 Watts 120 Volts
123/120 for 850 Watts 120 Volts
183/240 for 1275 Watts 240 Volts
243/240 for 1700 Watts 240 Volts
64/120 for 565 Watts 120 Volts
124/120 for 1130 Watts 120 Volts
244/240 for 2250 Watts 240 Volts
65/120 for 650 Watts 120 Volts
125/120 for 1300 Watts 120 Volts
185/240 for 1950 Watts 240 Volts
245/240 for 2600 Watts 240 Volts
66/120 for 850 Watts 120 Volts
126/240 for 1700 Watts 240 Volts
186/240 for 2550 Watts 240 Volts
246/240 for 3400 Watts 240 Volts
67/240 for 920 Watts 240 Volts
127/240 for 1840 Watts 240 Volts
187/240 for 2760 Watts 240 Volts
247/240 for 3680 Watts 240 Volts
68/240 for 1100 Watts 240 Volts
128/240 for 2200 Watts 240 Volts
188/240 for 3300 Watts 240 Volts
248/240 for 4400 Watts 240 Volts
1210/240 for 2250 Watts 240 Volts
1810/240 for 3400 Watts 240 Volts
2410/240 for 4500 Watts 240 Volts
1212/240 for 2700 Watts 240 Volts
1812/240 for 4050 Watts 240 Volts
2412/240 for 5400 Watts 240 Volts
1215/240 for 3400 Watts 240 Volts
1815/240 for 5100 Watts 240 Volts
2415/240 for 6800 Watts 240 Volts
1218/240 for 4100 Watts 240 Volts
1818/240 for 6150 Watts 240 Volts
2418/240 for 8200 Watts 240 Volts
1221/240 for 4750 Watts 240 Volts
1821/240 for 7125 Watts 240 Volts
2421/240 for 9500 Watts 240 Volts
(2) Vestibules
  Select
-A for No Vestibule
-C-A for With Vestibule
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:CRWS Series Semi-Cylindrical Ceramic Heaters

   Back to topBack to top