$ 895.00
CRWS-62/60-C-A
Rated to 1800°F (982°C)
Helically Wound Iron- Chrome-Aluminum Wire
Fast Heat-Up and Cool Down
Greater Temperature Uniformity
Lower Operating Costs
Heating Element and Insulation in One
Applications: Tube Furnaces, Annealing Ovens, Pipe Heating
View related products - Radiant Heaters
OMEGALUX™ CRFC and CRWS Series radiant heaters are produced using high quality and purity vacuum formed ceramic fiber, with low sodium inorganic bond. Helically wound iron-chrome-aluminum wire elements assure top quality in this extra-efficient, low watt density series. The helically wound wire is imbedded into the vacuum formed ceramic fiber. Without Vestibules Model No. With Vestibules Model No. Watts Volts Dimensions are in inches (cm) A DIM* B DIM C DIM D DIM CRWS-62/60-A CRWS-62/60-C-A 300 60 6 (15) 4 (10) 2 (5) 1.5 (4) CRWS-122/120-A CRWS-122/120-C-A 600 120 12 (30) 4 (10) 2 (5) 1.5 (4) CRWS-182/120-A CRWS-182/120-C-A 900 120 18 (46) 4 (10) 2 (5) 1.5 (4) CRWS-242/240-A CRWS-242/240-C-A 1200 240 24 (61) 4 (10) 2 (5) 1.5 (4) CRWS-63/120-A CRWS-63/120-C-A 425 120 6 (15) 5 (13) 3 (8) 2 (5) CRWS-123/120-A CRWS-123/120-C-A 850 120 12 (30) 5 (13) 3 (8) 2 (5) CRWS-183/240-A CRWS-183/240-C-A 1275 240 18 (46) 5 (13) 3 (8) 2 (5) CRWS-243/240-A CRWS-243/240-C-A 1700 240 24 (61) 5 (13) 3 (8) 2 (5) CRWS-64/120-A CRWS-64/120-C-A 565 120 6 (15) 6 (15) 4 (10) 2.5 (6) CRWS-124/120-A CRWS-124/120-C-A 1130 120 12 (30) 6 (15) 4 (10) 2.5 (6) CRWS-184/240-A CRWS-184/240-C-A 1700 240 18 (46) 6 (15) 4 (10) 2.5 (6) CRWS-244/240-A CRWS-244/240-C-A 2250 240 24 (61) 6 (15) 4 (10) 2.5 (6) CRWS-65/120-A CRWS-65/120-C-A 650 120 6 (15) 9 (23) 5 (13) 3.5 (9) CRWS-125/120-A CRWS-125/120-C-A 1300 240 12 (30) 9 (23) 5 (13) 3.5 (9) CRWS-185/240-A CRWS-185/240-C-A 1950 240 18 (46) 9 (23) 5 (13) 3.5 (9) CRWS-245/240-A CRWS-245/240-C-A 2600 240 24 (61) 9 (23) 5 (13) 3.5 (9) CRWS-66/120-A CRWS-66/120-C-A 850 120 6 (15) 10 (25) 6 (15) 4(10) CRWS-126/240-A CRWS-126/240-C-A 1700 240 12 (30) 10 (25) 6 (15) 4(10) CRWS-186/240-A CRWS-186/240-C-A 2550 240 18 (46) 10 (25) 6 (15) 4(10) CRWS-246/240-A CRWS-246/240-C-A 3400 240** 24 (61) 10 (25) 6 (15) 4(10) CRWS-67/240-A CRWS-67/240-C-A 920 240 6 (15) 11 (28) 7 (18) 5 (13) CRWS-127/240-A CRWS-127/240-C-A 1840 240 12 (30) 11 (28) 7 (18) 5 (13) CRWS-187/240-A CRWS-187/240-C-A 2760 240 18 (46) 11 (28) 7 (18) 5 (13) CRWS-247/240-A CRWS-247/240-C-A 3680 240** 24 (61) 11 (28) 7 (18) 5 (13) CRWS-68/240-A CRWS-68/240-C-A 1100 240 6 (15) 12 (30) 8 (20) 6 (15) CRWS-128/240-A CRWS-128/240-C-A 2200 240 12 (30) 12 (30) 8 (20) 6 (15) CRWS-188/240-A CRWS-188/240-C-A 3300 240 18 (46) 12 (30) 8 (20) 6 (15) CRWS-248/240-A CRWS-248/240-C-A 4400 240** 24***(61) 12 (30) 8 (20) 6 (15) CRWS-1210/240-A CRWS-1210/240-C-A 2250 240 12 (30) 14 (36) 10 (25) 8 (20) CRWS-1810/240-A CRWS-1810/240-C-A 3400 240** 18 (46) 14 (36) 10 (25) 8 (20) CRWS-2410/240-A CRWS-2410/240-C-A 4500 240** 24***(61) 14 (36) 10 (25) 8 (20) CRWS-1212/240-A CRWS-1212/240-C-A 2700 240 12 (30) 16 (41) 12 (30) 10 (25) CRWS-1812/240-A CRWS-1812/240-C-A 4050 240** 18 (46) 16 (41) 12 (30) 10 (25) CRWS-2412/240-A CRWS-2412/240-C-A 5400 240** 24***(61) 16 (41) 12 (30) 10 (25) CRWS-1215/240-A CRWS-1215/240-C-A 3400 240** 12 (30) 19 (48) 15 (38) 13 (33) CRWS-1815/240-A CRWS-1815/240-C-A 5100 240** 18 (46) 19 (48) 15 (38) 13 (33) CRWS-2415/240-A CRWS-2415/240-C-A 6800 240** 24***(61) 19 (48) 15 (38) 13 (33) CRWS-1218/240-A CRWS-1218/240-C-A 4100 240** 12 (30) 22 (56) 18 (46) 16 (41) CRWS-1818/240-A CRWS-1818/240-C-A 6150 240** 18 (46) 22 (56) 18 (46) 16 (41) CRWS-2418/240-A CRWS-2418/240-C-A 8200 240** 24***(61) 22 (56) 18 (46) 16 (41) CRWS-1221/240-A CRWS-1221/240-C-A 4750 240** 12 (30) 25 (64) 21 (53) 19 (48) CRWS-1821/240-A CRWS-1821/240-C-A 7125 240** 18 (46) 25 (64) 21 (53) 19 (48) CRWS-2421/240-A CRWS-2421/240-C-A 9500 240** 24***(61) 25 (64) 21 (53) 19 (48)
* Add 3" for units with vestibules ** Dual 240 VAC circuits
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) CRFC-156/60-A 350 watt heater with a 1.5 ID., 6 long without vestibules, $565.00
Part Number Builder
Option Descriptions
(1 )
Wattage and Voltage
Select 62/60 for 300 Watts 60 Volts122/120 for 600 Watts 120 Volts182/120 for 900 Watts 120 Volts242/240 for 1200 Watts 240 Volts63/120 for 425 Watts 120 Volts123/120 for 850 Watts 120 Volts183/240 for 1275 Watts 240 Volts243/240 for 1700 Watts 240 Volts64/120 for 565 Watts 120 Volts124/120 for 1130 Watts 120 Volts244/240 for 2250 Watts 240 Volts65/120 for 650 Watts 120 Volts125/120 for 1300 Watts 120 Volts185/240 for 1950 Watts 240 Volts245/240 for 2600 Watts 240 Volts66/120 for 850 Watts 120 Volts126/240 for 1700 Watts 240 Volts186/240 for 2550 Watts 240 Volts246/240 for 3400 Watts 240 Volts67/240 for 920 Watts 240 Volts127/240 for 1840 Watts 240 Volts187/240 for 2760 Watts 240 Volts247/240 for 3680 Watts 240 Volts68/240 for 1100 Watts 240 Volts128/240 for 2200 Watts 240 Volts188/240 for 3300 Watts 240 Volts248/240 for 4400 Watts 240 Volts1210/240 for 2250 Watts 240 Volts1810/240 for 3400 Watts 240 Volts2410/240 for 4500 Watts 240 Volts1212/240 for 2700 Watts 240 Volts1812/240 for 4050 Watts 240 Volts2412/240 for 5400 Watts 240 Volts1215/240 for 3400 Watts 240 Volts1815/240 for 5100 Watts 240 Volts2415/240 for 6800 Watts 240 Volts1218/240 for 4100 Watts 240 Volts1818/240 for 6150 Watts 240 Volts2418/240 for 8200 Watts 240 Volts1221/240 for 4750 Watts 240 Volts1821/240 for 7125 Watts 240 Volts2421/240 for 9500 Watts 240 Volts
(2 )
Vestibules
Select -A for No Vestibule-C-A for With Vestibule
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Keywords:CRWS Series Semi-Cylindrical Ceramic Heaters
Back to top