Touch-safe heater for the use in enclosures
with electrical/electronic components. The
design of the heater supports the natural
convection which results in a high aircurrent
of warm air. The surface
temperatures on the accessible side surfaces
of the housing are kept down as a result of
the heater design. Our complete range of
thermostats and hygrostats can directly be
connected to the heater CS060. This heater
is also available in a version with plug-in
thermostat requiring no additional wiring
(CSF060). Both versions are designed for
permanent operation.
SPECIFICATIONS Operating Voltage: 120 to 240 Vac/Vdc* (min 110V, max 265V) Heating Capacity: See table Heating Element: PTC resistor: temperature limiting Surface Temperature: <80°C (176°F), except upper protective grille Connection: 4-pole terminal 2.5 mm2 (1.0 in2), torque 0.8 Nm max Casing: Plastic according to UL94 V-0, black Mounting: Clip for 35 mm (1.4") DIN rail, EN 50022 Fitting Position: Vertical Operating/Storage Temperature: -45 to 70°C (-49 to 158°F) Protection Type/Protection Class: NEMA 2 (IP20)/II (double insulated) Approvals: VDE + UL File No. E150057 (according to UL499 in combination with UL508A) Note: Other voltages on request
* Operating with voltages below
140 Vac/Vdc reduces heating
performance by approximately 10%.
† All dollar amounts on this site are shown in Singapore currency.