OMEGALUX™ CS series cartridge heaters provide high wattage in limited spaces. They are manufactured with 300 series stainless steel sheaths to precise dimensions and tolerances to ensure maximum heat transfer for minimum core temperature and faster heating. The CSS series cartridge heaters utilize an economical design of coiled resistance elements and ceramic cores, and can be used whenever a high Watt density is not required. The CSH series are high Watt density cartridge heaters which feature a swaged construction which allows for longer life at higher temperatures. See graph (below) for the maximum recommended Watt density when selecting the high Watt density, CSH series, cartridge heaters.
CSS and CSH series cartridge heaters are designed to fit into holes drilled and reamed to the nominal diameter of the heater. The hole should be reamed to the fractional size with a +.001" tolerance.
1/8" Diameter CSS Series Cartridge Heaters (Actual Dia: 0.124"–0.120")
Model No.
Length (In.)
Watts
W/in2
Weight lb (g)
CSS-01110/120V
1
10
35
0.01 (5)
CSS-01115/120V
1
15
50
0.01 (5)
CSS-01120/120V
1.5
20
40
0.03 (14)
CSS-01125/120V
1.5
25
50
0.03 (14)
CSS-01235/120V
2
35
50
0.06 (27)
5/32" Diameter CSS Series Cartridge Heaters (Actual Dia: 0.155"–0.152")
Model No.
Length (In.)
Watts
W/in2
Weight lb (g)
CSS-02110/120V
1
10
25
0.05 (23)
CSS-02120/120V
1.5
20
35
0.07 (32)
CSS-02235/120V
2
35
40
0.09 (41)
3/16" Diameter CSS Series Cartridge Heater (Actual Dia: 0.186"–0.183")
Model No.
Length (In.)
Watts
W/in2
Weight lb (g)
CSS-03130/120V
1.5
30
40
0.07 (32)
CSS-03235/120V
2
35
35
0.09 (41)
CSS-03365/120V
3
65
40
0.11 (50)
CSS-03490/120V
4
90
40
0.13 (59)
CSS-03460/120V
4
60
25
0.13 (59)
CSS-034100/120V
4
100
45
0.13 (59)
1/4" Diameter CSS and CSH Series Cartridge Heaters (Actual Dia: 0.249"–0.245")
Model No.
Length (In.)
Watts
W/in2
Weight lb (g)
CSS-10120/120V
1
20
35
0.01 (5)
CSH-101100/120V
1
100
250
0.02 (9)
CSS-101201/120V
1.25
20
25
0.01 (5)
CSH-1011001/120V
1.25
100
165
0.02 (9)
CSS-10130/*
1.5
30
30
0.02 (9)
CSS-10150/*
1.5
50
50
0.02 (9)
CSH-10170/120V
1.5
70
85
0.02 (9)
CSH-1011001/120V
1.5
100
125
0.02 (9)
CSH-101120/120V
1.5
120
150
0.02 (9)
CSS-10250/120V
2
50
35
0.03 (14)
CSH-102100/120V
2
100
85
0.03 (14)
CSH-102150/120V
2
150
125
0.03 (14)
CSS-10265/*
2.5
65
35
0.04 (18)
CSH-102135/120V
2.5
135
85
0.03 (14)
CSH-102185/120V
2.5
185
115
0.03 (14)
CSS-103100/240V
3
100
45
0.05 (23)
CSH-103170/120V
3
170
90
0.04 (18)
CSH-103220/120V
3
220
115
0.04 (18)
CSS-10390/*
3.5
90
35
0.06 (27)
CSH-103200/*
3.5
200
85
0.04 (18)
CSH-103260/*
3.5
260
110
0.04 (18)
CSS-104110/*
4
110
40
0.07 (32)
CSH-104235/*
4
235
85
0.04 (18)
CSH-104300/*
4
300
110
0.04 (18)
CSH-104400/*
4
400
150
0.04 (18)
CSH-10470/120V
4.5
70
21
0.05 (23)
CSS-104110/*
4.5
110
30
0.08 (36)
CSH-104270/*
4.5
270
85
0.05 (23)
CSH-104350/*
4.5
350
110
0.05 (23)
CSH-105305/*
5
305
85
0.06 (27)
CSH-105400/*
5
400
115
0.06 (27)
CSS-107150/120V
7
150
30
0.12 (54)
3/8" Diameter CSS and CSH Series Cartridge Heaters (Actual Dia: 0.374"–0.370")
Model No.
Length (In.)
Watts
W/in2
Weight lb (g)
CSS-20130/120V
1
30
40
0.04 (18)
CSH-201100/120V
1
100
165
0.04 (18)
CSH-2011001/120V
1.25
100
110
0.04 (18)
CSH-201150/120V
1.25
150
165
0.04 (18)
CSS-20150/*
1.5
50
40
0.07 (32)
CSS-2011002/*
1.5
100
90
0.05 (23)
CSH-2015150/120V
1.5
150
125
0.05 (23)
CSH-201200/*
1.5
200
105
0.05 (23)
CSS-20270/*
2
70
35
0.09 (41)
CSS-202100/120V
2
100
50
0.09 (41)
CSH-202150/*
2
150
85
0.06 (27)
CSH-202200/*
2
200
110
0.06 (27)
CSH-202250/*
2
250
135
0.06 (27)
CSH-20275/120V
2.5
75
31
0.07 (32)
CSS-2021001/*
2.5
100
40
0.12 (54)
CSH-202200/120V
2.5
200
85
0.07 (32)
CSH-202300/*
2.5
300
125
0.07 (32)
CSS-20375/*
3
75
25
0.15 (68)
CSH-203250/*
3
250
85
0.08 (36)
CSH-203400/*
3
400
135
0.08 (36)
CSS-203150/*
3.5
150
50
0.18 (82)
CSH-203300/*
3.5
300
85
0.09 (41)
CSH-203450/120V
3.5
450
130
0.18 (82)
CSS-20475/120V
4
75
20
0.20 (91)
CSS-204220/*
4
220
50
0.20 (91)
CSH-204350/*
4
350
85
0.10 (45)
CSH-204500/*
4
500
120
0.10 (45)
CSS-204250/*
4.5
250
50
0.23 (104)
CSS-205280/*
5
280
50
0.27 (122)
CSH-205500/*
5
500
95
0.11 (50)
CSS-205100/240V
5.5
100
15
0.31 (141)
CSS-206350/*
6
350
50
0.36 (163)
CSH-206600/*
6
600
90
0.13 (59)
1/2" Diameter CSS and CSH Series Cartridge Heaters (Actual Dia: 0.499"–0.494")
Model No.
Length (In.)
Watts
W/in2
Weight lb (g)
CSS-30175/*
1.5
75
50
0.07 (32)
CSS-30190/120V
1.5
90
60
0.07 (32)
CSH-301135/*
1.5
135
85
0.07 (32)
CSH-301335/120V
1.5
335
210
0.07 (32)
CSS-302120/*
2
120
50
0.11 (50)
CSH-302200/*
2
200
85
0.08 (36)
CSH-302400/120V
2
400
165
0.08 (36)
CSS-30280/120V
2.5
80
25
0.14 (64)
CSS-302150/*
2.5
150
50
0.14 (64)
CSH-302270/*
2.5
270
85
0.09 (41)
CSH-302470/*
2.5
470
150
0.09 (41)
CSS-303200/*
3
200
50
0.17 (77)
CSH-303335/*
3
335
85
0.10 (45)
CSH-303535/*
3
535
135
0.10 (45)
CSS-304275/*
4
275
50
0.23 (104)
CSH-304470/*
4
470
85
0.11 (50)
CSS-305350/*
5
350
50
0.27 (122)
CSH-305500/*
5
500
70
0.13 (59)
CSS-306425/*
6
425
50
0.33 (150)
CSH-306735/*
6
735
85
0.15 (68)
CSS-307550/*
7
550
55
0.48 (218)
CSS-308650/*
8
650
55
0.53 (240)
CSH-3081000/*
8
1000
85
0.17 (77)
CSS-310850/*
10
850
55
0.62 (281)
CSH-3101200/240V
10
1200
80
0.22 (100)
CSS-3121000/*
12
1000
55
0.69 (313)
5/8" Diameter CSS and CSH Series Cartridge Heaters (Actual Dia: 0.624"–0.619")
Model No.
Length (In.)
Watts
W/in2
Weight lb (g)
CSH-402250/*
2
250
85
0.13 (59)
CSS-40275/240V
2.5
75
20
0.15 (68)
CSS-402200/*
2.5
200
50
0.15 (68)
CSH-402335/*
2.5
335
85
0.15 (68)
CSS-403250/*
3
250
50
0.21 (95)
CSH-403415/*
3
415
85
0.17 (77)
CSS-403300/*
3.5
300
50
0.25 (113)
CSS-403350/120V
3.5
350
60
0.25 (113)
CSS-404350/*
4
350
50
0.29 (132)
CSH-404585/*
4
585
85
0.20 (91)
CSS-405450/*
5
450
50
0.35 (159)
CSS-406350/120V
6
350
30
0.44 (200)
CSS-406400/120V
6
400
30
0.44 (200)
CSS-406540/*
6
540
50
0.44 (200)
CSH-406920/*
6
920
85
0.30 (136)
CSS-407635/*
7
635
50
0.57 (259)
CSS-408750/*
8
750
57
0.55 (249)
CSH-4081000/240V
8
1000
70
0.40 (181)
CSH-4081500/240V
8
1500
100
0.40 (181)
CSS-409950/*
9
950
55
0.63 (286)
CSS-4101000/*
10
1000
53
0.68 (308)
CSH-4101600/240V
10
1600
85
0.70 (318)
CSS-4121200/240V
12
1200
53
0.75 (340)
CSH-4121750/240V
12
1750
80
0.80 (363)
3/4" Diameter CSS and CSH Series Cartridge Heaters (Actual Dia: 0.749"–0.741")
Model No.
Length (In.)
Watts
W/in2
Weight lb (g)
CSS-502230/*
2.5
230
50
0.21 (95)
CSS-503350/*
3.5
350
50
0.29 (132)
CSS-505500/*
5
500
50
0.43 (195)
CSS-506650/*
6
650
50
0.49 (222)
CSH-5061000/240V
6
1000
80
0.44 (200)
CSH-5061500/240V
6
1500
115
0.44 (200)
CSS-507760/*
7
760
50
0.57 (259)
CSS-508750/120V
8
750
40
0.70 (318)
CSS-508885/*
8
885
50
0.70 (318)
CSH-5081500/240V
8
1500
85
0.58 (263)
CSH-5082000/240V
8
2000
110
0.58 (263)
CSS-5101100/240V
10
1100
45
0.80 (363)
CSH-5102000/240V
10
2000
90
0.45 (204)
CSS-5121300/240V
12
1300
45
0.92 (417)
CSH-512220/240V
12
2200
80
1.00 (454)
Insert “120V” or “240V” to indicate desired operating voltage.
† All dollar amounts on this site are shown in Singapore currency.