The CT7000 microprocessor-based circular chart recorder measures, displays, records, and controls up to two process variables from a variety of inputs. Record and control functions, alarm settings and other parameters are easily configured via the keys on the front cover and self-prompting displays. The CT7000 offers a 250 mm (10") circular chart and 4-digit LED display(s). Display resolution and filters are user configurable.
Two alarm settings are provided for each pen. Each alarm is user configurable as process high or low, deviation from setpoint (above or below), or deviation band (open or closed within band). An alarm hysteresis adjustment is user configurable. Optional control capability includes on/off and PID control. Output type selections include SPST relay, SSR driver and 4-20 mAdc (user configurable to 0-20 mAdc). Also, 4-20 mAdc outputs may be used for retransmitting the process value. Digital communications is optional.
Use the "Part Number Builder" below to get pricing for chart paper.
† All dollar amounts on this site are shown in Singapore currency.
Note: * Other std ranges: 0-600/24, 0-400/24, 0-200/24, 30-230F/24, 0-100/7, 0-1000/24, 0-300/24, 0-300/7, 0-800/24, 0-2000/24, -50-50/7, 0-200/7, 0-2500/24, 0-1200/24, 60-180F/24, 0-14PH/24, -50-50/24. Note: recorder may be supplied with other configurations of options. For RS-485 Communication Option: add suffix “-RST” to model number and $185 to price. For 230 Vac power option: add suffix “-230V” to model number and $59 to price. For CSA approval: add suffix “-CSA” and $12 to price. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$) Ordering Example: (1) CT7110 2-pen circular recorder, $5,715.00
Part Number Builder
Qty:
Option Descriptions
(1)
Chart Paper Time Rotation and Ranges
Select -50-50/24 for -50 to 50 24 Hour Rotation 0-100/24 for 0 to 100 Divisions and 24 Hour Rotation 0-200/24 for 0 to 200 Divisions 24 Hour Rotation 0-300/24 for 0 to 300 Divisions 24 Hour Rotation 0-400/24 for 0 to 400 Divisions 24 Hour Rotation 0-600/24 for 0 to 600 Divisions 24 Hour Rotation 0-800/24 for 0 to 800 Divisions 24 Hour Rotation 0-1000/24 for 0 to 1000 Divisions 24 Hour Rotation 0-1200/24 for 0 to 1200 Divisions 24 Hour Rotation 0-2000/24 for 0 to 2000 24 Hour Rotation 0-2500/24 for 0 to 2500 24 Hour Rotation -50-50/7 for -50 to 50 7 Day Rotation 0-100/7 for 0 to 100 7 Day Rotation 0-200/7 for 0 to 200 7 Day Rotation 0-300/7 for 0 to 300 7 Day Rotation 0-500/7 for 0 to 500 7 Day Rotation
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.