The CT8000 Series Circular Chart Recorder/Controller measures, displays and controls up to two process variables. Choose from a variety of programmable inputs. All recorder, control and alarm functions are easily configured via front key pad with self-prompting displays. Two user configurable alarm settings are provided for each pen. Optional control capability as well as RS-485 and NEMA-4X are available. Control outputs include SSR driver, 4 to 20 mA, or relays. In addition, the 4-20 mA option can be used for retransmitting the process value.
† All dollar amounts on this site are shown in Singapore currency.
Note: Other ranges available. Consult factory for details Ordering Example: (1) CT8100 1-pen circular recorder, $6,855.00
Keywords:1 or 2 Channel, 12" (305mm) Circular Chart Recorder with Programmable Inputs, Thermocouple, RTD, dc Current or Voltage, Displays and Controls up to 2 Process Variables, Models CT8100, CT8101, CT8100-MA1, CT8110, CT8112, CT8201, CT8202, CT8200-(*), CT8222, capacitive sensor circuitproximity sensor switchrotameter flow meter