The CT87P pressure recorder is a versatile instrument that accurately measures and records pressures. The remote sensor has a 6' long cord and a 17-4 stainless steel pressure port with ¼NPT threads. Burst pressure 2500 psi rated for any gas or fluid compatible with 17-4 stainless steel. Battery backup assures normal operation during power interruptions. The unit can also be run from any 12 Vdc source (auto or marine).
SPECIFICATIONS Pressure Ranges psi Model: 0 to 500 psi, 0 to 150 psi, 0 to 50 psi Pressure Ranges bar Model: 0 to 35 bar, 0 to 10 bar, 0 to 3.5 bar Pressure Accuracy: ±1% FS Ambient Operating Temp Range: 0 to 60°C (32 to 140°F) Remote Pressure Sensor: 1.8 m (6') long 17-4 stainless steel ¼ NPT pressure port, 2500 psi burst pressure, rated for any gas or fluid compatible with 17-4 stainless steel Ambient Operating Relative Humidity: 96% maximum Selectable Chart Speeds: 6 hours, 24 hours, 7 days, 31 days Chart Rotation Mode (Selectable): Single turn or continuous Chart Speed Accuracy: ±1% Chart Diameter: 152 mm (6") Display: 3-digit, 13 mm (0.5") LED Primary Power Supply: 120 Vac, 50/60 Hz, or 220 to 240 Vac, 50/60 Hz (AC adaptor included) Battery Life: 48 hours continuous use Battery Backup: 8 "AA" alkaline batteries (included) Recording Pen: Ink Case Size: 235 H x 184 W x 70 mm D (9¼ x 7¼ x 2¾") Weight: 2.13 kg (4.7 lb) Case Material: Polycarbonate
† All dollar amounts on this site are shown in Singapore currency.
Note: Each unit supplied with ac adaptor, charts, pens, batteries and complete operator’s manual. Ordering Example: (1) CT87P-230 230 Vac 150 mm (6") circular pressure recorder with psi ranges, $1,105.00
Part Number Builder
Qty:
Option Descriptions
(1)
Chart Codes
Select 6H500 psi for 0 to 500 psi and 6 hrs 6H150 psi for 0 to 150 psi and 6 hrs 6H50 psi for 0 to 50 psi and 6 hrs 6H35 bar for 0 to 35 bar and 6 hrs 6H10 bar for 0 to 10 bar and 6 hrs 6H3.5 bar for 0 to 3.5 bar and 6 bar 24H500 psi for 0 to 500 psi and 24 hrs 24H150 psi for 0 to 150 psi and 24 hrs 24H50 psi for 0 to 50 psi and 24 hrs 24H35 bar for 0 to 35 bar and 24 hrs 24H10 bar for 0 to 10 bar and 24 hrs 24H3.5 bar for 0 to 3.5 bar and 24 hrs 7D500 psi for 0 to 500 psi and 7 days 7D150 psi for 0 to 150 psi and 7 days 7D50 psi for 0 to 50 psi and 7 days 7D35 bar for 0 to 35 bar and 7 days 7D10 bar for 0 to 10 bar and 7 days 7D3.5 bar for 0 to 3.5 bar and 7 days 31D500 psi for 0 to 500 psi and 31 days 31D150 psi for 0 to 150 psi and 31 days 31D50 psi for 0 to 50 psi and 31 days 31D35 bar for 0 to 35 bar and 31 days 31D10 bar for 0 to 10 bar and 31 days 31D3.5 bar for 0 to 3.5 bar and 31 days
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.