More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Cryogenic Autotune Temperature Controllers

CYC320 Series   
1 year warranty OmegaCare
 
Cryogenic Temperature Controllers
CYC320 Series:Cryogenic Autotune Temperature Controllers
Click for larger image.
   
Autotune PID
For Temperature Control from 1.4 to 800K
Electronic Accuracy and Control Stability to ±0.1°C
Autotuning–PID Parameters Automatically Determined
Manual Tuning of PID Parameters via Front Panel
Silicon Diode, 100 ohm Pt RTD, or Thermocouple Input
Ability to Store One User Defined Calibration Curve
RS-232C Communications Standard
25 Watt dc Heater Output
Small Rack Mount Package
Isolated Current Source Allows True 4-Wire Sensor Readings For High Instrument Accuracy

View related products - Superconductivity and Cryogenics Temperature Measurement

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The CYC321 Series Cryogenic Temperature Controllers offer a simple, low cost answer to basic low temperature control needs. They incorporate a scroll type entry so that setup can easily be accomplished from the front keypad. Three models are available to accommodate either silicone diode, RTD or thermocouple input. The operator can also enter a user-defined curve, for a custom sensor. This curve can have up to 97 points plus two end points. The curve values are entered over the standard RS-232 interface.

A cryogenic system is a complex arrangement of thermal resistances and heat capacities which are represented by thermal mass and time constants.

The CYC321 Series analyzes this system’s operating parameters on-line. The Autotune feature increases the user’s efficiency by automatically calculating the correct proportional (gain), integral (reset) and derivative (rate) control parameters within minutes. Once set, the PID values are only modified when the system characteristics change. Time spent adjusting or fine-tuning the controller is eliminated, leaving the user with more time to experiment with something other than controller settings! Heater output of the CYC231 Series is a variable dc current for quiet, stable control.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CYC324-03    Consult sales   Thermocouple controller  
 Accessories
 CYC320-SHC 9 weeks   695.00    Cable assembly for CYC321 and CYC322  
 CYC320-HTR 2 weeks   303.00    Cartridge heater, 25 watts  
 CYD200-C 6 weeks   118.00    RJ11 jack and 10 ft. (3 m) of cable, RS-232 adaptor  
 CYD200-DB9 6 weeks   179.00    RJ11 to DB9 adaptor, connects RJ11 to 9-pin RS-232 serial port  
All dollar amounts on this site are shown in Singapore currency.

 Note: Each unit supplied with sensor input connector power cord, double banana plug for heater output and operator’s manual.

 Related Links - Related Products
 Related Products
CYC325 CYC325:
Dual Channel Autotune Temperature Controllers
CYTX231 Series CYTX231 Series:
Cryogenic Temperature Transmitters for CY7 Series Diode Sensor & Platinum RTD Elements
CY7 Series CY7 Series:
Cryogenic Temperature Silicon Diode Sensors - Discontinued
   
Keywords:Cryogenic Autotune Temperature Controllers: Models: CYC321-01, CYC322-02. CYC324-03, automation controls group liquid filled gauge photoelectric sensor circuit through beam photoelectric sensor

   Back to topBack to top