|
CYD211, CYD218E, and CYD218S |
|
|
|
|
Cryogenic Thermometer | Cryogenic Temperature
|
Click for larger image. |
|
|
$3,220.00
CYD211
|
|
Single Input for Silicon Diode or RTD (CYD211)
|
|
Large 5-Digit LED Display
|
|
Retransmission Analog Output 0 to 10 V or 4 to 20 mA
|
|
RS-232C Serial Interface and Alarm Relays
|
|
Eight-Channel Input (CYD218)
|
|
Eight Simultaneous Displays (CYD218)
|
|
Range 1.4 to 800 K (CYD218)
|
|
Serial Interface (CYD218)
|
|
16 High/Lo Alarms (CYD218)
|
|
Datalogging with Memory (CYD218)
|
View related products - Superconductivity and Cryogenics Temperature Measurement
|
| |
|
|
|
The model CYD211 Temperature
Monitor provides the accuracy,
resolution, and interface features of
a benchtop temperature monitor in
an easy to use, compact instrument.
With appropriate sensors, the CYD211
measures temperature from 1.4 to
800 K and in difficult sensing
conditions, including high vacuum and
magnetic fields. Standard features on
the CYD211 include alarms, relays,
user-configurable analog voltage or
current output, and a serial interface.
The CYD211 is an ideal choice for
liquefied gas storage/monitoring,
cryopump control, cryo-cooler, and
materials science applications, and
for applications that require greater
accuracy than thermocouples allow.
The CYD218 has all the features of the CTD211 plus
8 inputs for silicon diodes or PT RTD's,
16 Hi/Lo Alarms, latching or non-latching relays,
Data Logging with 1500 point memory and printer output.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Each CYD211 and CYD218 unit supplied with Sensor Mating Connector, 120 V line cord, operator’s manual, and calibration certificate.
Ordering Example: (1) CYD211 Single input, 18 DIN, Silicon Diode monitor, $3,220.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
CY7 Series: |
Cryogenic Temperature Silicon Diode Sensors - Discontinued |
|
|
|
|
CYC325: |
Dual Channel Autotune Temperature Controllers |
|
|
|
|
|
|
Back to top
|
|