More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Cryogenic Digital Thermometers

CYD211, CYD218E, and CYD218S   
1 year warranty CE
 
Cryogenic Thermometer | Cryogenic Temperature
CYD211, CYD218E, and CYD218S:Cryogenic Digital Thermometers
Click for larger image.
   
$3,220.00  CYD211
Single Input for Silicon Diode or RTD (CYD211)
Large 5-Digit LED Display
Retransmission Analog Output 0 to 10 V or 4 to 20 mA
RS-232C Serial Interface and Alarm Relays
Eight-Channel Input (CYD218)
Eight Simultaneous Displays (CYD218)
Range 1.4 to 800 K (CYD218)
Serial Interface (CYD218)
16 High/Lo Alarms (CYD218)
Datalogging with Memory (CYD218)

View related products - Superconductivity and Cryogenics Temperature Measurement

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The model CYD211 Temperature Monitor provides the accuracy, resolution, and interface features of a benchtop temperature monitor in an easy to use, compact instrument. With appropriate sensors, the CYD211 measures temperature from 1.4 to 800 K and in difficult sensing conditions, including high vacuum and magnetic fields. Standard features on the CYD211 include alarms, relays, user-configurable analog voltage or current output, and a serial interface. The CYD211 is an ideal choice for liquefied gas storage/monitoring, cryopump control, cryo-cooler, and materials science applications, and for applications that require greater accuracy than thermocouples allow.
The CYD218 has all the features of the CTD211 plus 8 inputs for silicon diodes or PT RTD's, 16 Hi/Lo Alarms, latching or non-latching relays, Data Logging with 1500 point memory and printer output.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CYD211 10 weeks   3,220.00    Cryogenic Temperature monitor with Single input, 1/8 DIN, Silicon Diode monitor, 110 Vac power  
 CYD211-220V 10 weeks   2,965.00    Single input Cryogenic Monitor, 1/8 DIN, Silicon Diode monitor, 220V Powerd unit  
 CYD218E 10 weeks   7,265.00    8 RTD, 8 CY7, or 4 RTD & 4 CY7 temperature monitor, simultaneous display, RS-232,datalogger, and printer output  
 CYD218S 10 weeks   11,915.00    Same Features as the CYD218E with IEEE-488, relay and analog output  
 Accessories (Platinum Resistance Temperature Devices - RTD)
 PT-102    Consult sales   70 RTD, 14 to 873 K (2 x 20.3 mm long, 250 mg weight)  
 PT-103 10 weeks   730.00    RTD, 14 to 873 K (1.8 x 12.1 mm long, 120 mg weight)  
 PT-111    Consult sales   RTD, 14 to 673 K (1.8 x 5 mm long, 52 mg weight)  
All dollar amounts on this site are shown in Singapore currency.

 Note: Each CYD211 and CYD218 unit supplied with Sensor Mating Connector, 120 V line cord, operator’s manual, and calibration certificate.
 Ordering Example: (1) CYD211 Single input, 18 DIN, Silicon Diode monitor, $3,220.00

 Related Links - Related Products
 Related Products
CY7 Series CY7 Series:
Cryogenic Temperature Silicon Diode Sensors - Discontinued
CYC320 Series CYC320 Series:
Cryogenic Autotune Temperature Controllers
CYC325 CYC325:
Dual Channel Autotune Temperature Controllers
   
Keywords:Cryogenic Digital Thermometers, Cryogenic Temperature, diffuse photoelectric sensor

   Back to topBack to top